Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSM50BRHTTKPS | N/A | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSM50BRHTTRSS | N/A | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSM50BRHTTHTPS | N/A | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSM50BRHTTATL | N/A | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSM50BRHTTFS | N/A | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSE200BRHTT | N/A 2 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSE200BRHTTKPS | N/A 2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSE200BRHTTRSS | N/A 2 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSE200BRHTTHTPS | N/A 2 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSE200BRHTTATL | N/A 2 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSE200BRHTTFS | N/A 2 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSM55BRHTT | N/A | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A 1978 lbf8800 N | N/A 3680 rpm |
N/A
|
| MSM55BRHTTKPS | N/A | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A 1978 lbf8800 N | N/A 3680 rpm |
N/A
|
| MSM55BRHTTRSS | N/A | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A 1978 lbf8800 N | N/A 3680 rpm |
N/A
|
| MSM55BRHTTHTPS | N/A | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A 1978 lbf8800 N | N/A 3680 rpm |
N/A
|
| MSM55BRHTTATL | N/A | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A 1978 lbf8800 N | N/A 3680 rpm |
N/A
|
| MSM55BRHTTFS | N/A | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A 1978 lbf8800 N | N/A 3680 rpm |
N/A
|
| MSE203BRHTT | N/A 2 3/16 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A 1978 lbf8800 N | N/A 3680 rpm |
N/A
|
| MSE203BRHTTKPS | N/A 2 3/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A 1978 lbf8800 N | N/A 3680 rpm |
N/A
|
| MSE203BRHTTRSS | N/A 2 3/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A 1978 lbf8800 N | N/A 3680 rpm |
N/A
|
| MSE203BRHTTHTPS | N/A 2 3/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A 1978 lbf8800 N | N/A 3680 rpm |
N/A
|
| MSE203BRHTTATL | N/A 2 3/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A 1978 lbf8800 N | N/A 3680 rpm |
N/A
|
| MSE203BRHTTFS | N/A 2 3/16 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A 1978 lbf8800 N | N/A 3680 rpm |
N/A
|
| MSE204BRHTT | N/A 2 1/4 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A 1978 lbf8800 N | N/A 3680 rpm |
N/A
|
| MSE204BRHTTKPS | N/A 2 1/4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A 1978 lbf8800 N | N/A 3680 rpm |
N/A
|