Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
Outside Diameter |
CAD |
|---|---|---|---|---|---|---|---|
| 68514470006 | N/A SS075-HUB-1/4-NKW | N/A 1/4 in | N/A SS075 | N/A No Keyway | N/A 0.82 in20.83 mm | N/A 1.695 in43.053 mm | N/A |
| 68514476406 | N/A SS095-HUB-1/2-NKW | N/A 1/2 in | N/A SS095 | N/A No Keyway | N/A 1 in25.4 mm | N/A 2.06 in52.324 mm |
N/A
|