Print Back
  • The SS Type coupling consists of two standard SS Type hubs and one spider (find under L Type components).
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Lovejoy SS Type – Stainless Steel Jaw Coupling
Unit of Measure
1 

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

CAD

68514470006 N/A SS075-HUB-1/4-NKW N/A 1/4 in N/A SS075 N/A No Keyway N/A 0.82 in20.83 mm N/A 1.695 in43.053 mm N/A
68514476406 N/A SS095-HUB-1/2-NKW N/A 1/2 in N/A SS095 N/A No Keyway N/A 1 in25.4 mm N/A 2.06 in52.324 mm N/A CAD
Unit of Measure
1