Part Number |
Description |
Bore Size |
Coupling Size |
Hub Style |
Keyway Size |
Outside Diameter |
Overall Coupling Length |
CAD |
|---|---|---|---|---|---|---|---|---|
| 68514464121 | N/A CJ75A-HUB-CI-50MMH7-14X3.8MMKW | N/A 50.00 mm | N/A 75/90 | N/A A | N/A 14 X 3.8 mm | N/A 6.300 in160.02 mm | N/A 4.720 in119.89 mm |
N/A
|
| 68514464744 | N/A CJ75A-HUB-CI-60MMH7-18X4.4MMKW | N/A 60.00 mm | N/A 75/90 | N/A A | N/A 18 X 4.4 mm | N/A 6.300 in160.02 mm | N/A 4.720 in119.89 mm |
N/A
|
| 68514466195 | N/A CJ55/70B-HUB-CI-65MMH7-18X4.4MMKW | N/A 65.00 mm | N/A 55/70 | N/A B | N/A 18 X 4.4 mm | N/A 4.720 in119.89 mm | N/A 3.580 in90.93 mm |
N/A
|
| 68514465816 | N/A CJ75A-HUB-CI-70MMH7-20X4.9MMKW | N/A 70.00 mm | N/A 75/90 | N/A A | N/A 20 x 4.9 mm | N/A 6.300 in160.02 mm | N/A 4.720 in119.89 mm | N/A |
| 68514462416 | N/A CJ55A-HUB-CI-18MM-RSB | N/A | N/A 55/70 | N/A A | N/A | N/A 4.720 in119.89 mm | N/A 3.580 in90.93 mm |
N/A
|
| 68514462060 | N/A CJ55/70B-HUB-CI-RSB | N/A | N/A 55/70 | N/A B | N/A | N/A 4.720 in119.89 mm | N/A 3.580 in90.93 mm | N/A |
| 68514462417 | N/A CJ65A-HUB-CI-RSB | N/A | N/A 65/75 | N/A A | N/A | N/A 5.310 in134.87 mm | N/A 4.150 in105.41 mm | N/A |
| 68514462061 | N/A CJ65/75B-HUB-CI-RSB | N/A | N/A 65/75 | N/A B | N/A | N/A 5.310 in134.87 mm | N/A 4.150 in105.41 mm | N/A |
| 68514462418 | N/A CJ75A-HUB-CI-25MM-RSB | N/A | N/A 75/90 | N/A A | N/A | N/A 6.300 in160.02 mm | N/A 4.720 in119.89 mm | N/A |
| 68514462062 | N/A CJ75/90B-HUB-CI-RSB | N/A | N/A 75/90 | N/A B | N/A | N/A 6.300 in160.02 mm | N/A 4.720 in119.89 mm |
N/A
|
| 68514462419 | N/A CJ90A-HUB-CI-32MM-RSB | N/A 14.00 mm | N/A 90 | N/A A | N/A | N/A 7.870 in199.90 mm | N/A 9.650 in245.11 mm |
N/A
|