Part Number |
Item Name |
Description |
Bore Size |
Hub Style |
Coupling Size |
Outside Diameter |
Overall Coupling Length |
CAD |
|---|---|---|---|---|---|---|---|---|
| 68514476594 | N/A Curved Jaw Coupling Hub w/ Keyway | N/A CJ110/125B-HUB-NI-65MMF7-18X4.4MMKW | N/A 65.00 mm | N/A B | N/A 110 | N/A 10.040 in255.02 mm | N/A 11.610 in294.89 mm |
N/A
|
| 68514472347 | N/A Curved Jaw Coupling Hub w/ Rough Stock Bore | N/A CJ110/125B-HUB-NI-RSB | N/A | N/A B | N/A 110 | N/A 10.040 in255.02 mm | N/A 11.610 in294.89 mm |
N/A
|