Print Back
    A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
Steel Curved Jaw Coupling Hubs, CJ Series - Imperial
Unit of Measure
1 2 3 

Part Number

Description 

Bore Size 

Hub Style

Coupling Size

Keyway Size 

Outside Diameter

Overall Coupling Length

CAD

68514466499 N/A CJ42A-HUB-PM-1"-1/4X1/8KW N/A 1 in N/A A N/A 42 N/A 1/4 x 1/8 in N/A 3.74 in95 mm N/A 4.960 in125.98 mm N/A CAD
68514466879 N/A CJ42A-HUB-PM-1-1/4-5/16X5/32KW N/A 1 1/4 in N/A A N/A 42 N/A 5/16 x 5/32 in N/A 3.74 in95 mm N/A 4.960 in125.98 mm N/A CAD
68514465858 N/A CJ42A-HUB-PM-1-1/8-1/4X1/8KW N/A 1 1/8 in N/A A N/A 42 N/A 1/4 x 1/8 in N/A 3.74 in95 mm N/A 4.960 in125.98 mm N/A CAD
68514465857 N/A CJ42A-HUB-PM-1-3/8-5/16X5/32KW N/A 1 3/8 in N/A A N/A 42 N/A 5/16 x 5/32 in N/A 3.74 in95 mm N/A 4.960 in125.98 mm N/A CAD
68514466428 N/A CJ42A-HUB-PM-1-5/8-3/8X3/16KW N/A 1 5/8 in N/A A N/A 42 N/A 3/8 x 3/16 in N/A 3.74 in95 mm N/A 4.960 in125.98 mm N/A CAD
68514464116 N/A CJ42/55B-HUB-PM-1-1/2-3/8X3/16KW N/A 1 1/2 in N/A B N/A 42 N/A 3/8 x 3/16 in N/A 3.74 in95 mm N/A 4.960 in125.98 mm N/A CAD
68514466878 N/A CJ42/55B-HUB-PM-1-5/8-3/8X3/16KW N/A 1 5/8 in N/A B N/A 42 N/A 3/8 x 3/16 in N/A 3.74 in95 mm N/A 4.960 in125.98 mm N/A CAD
68514464117 N/A CJ42/55B-HUB-PM-1-7/8-1/2X1/4KW N/A 1 7/8 in N/A B N/A 42 N/A 1/2 x 1/4 in N/A 3.74 in95 mm N/A 4.960 in125.98 mm N/A CAD
68514466500 N/A CJ42/55B-HUB-PM-2"-1/2X1/4KW N/A 2 in N/A B N/A 42 N/A 1/2 x 1/4 in N/A 3.74 in95 mm N/A 4.960 in125.98 mm N/A CAD
68514464147 N/A CJ48A-HUB-PM-1"-1/4X1/8KW N/A 1 in N/A A N/A 48 N/A 1/4 x 1/8 in N/A 4.130 in104.90 mm N/A 5.51 in139.95 mm N/A CAD
68514465566 N/A CJ48A-HUB-PM-1-1/2-3/8X3/16KW N/A 1 1/2 in N/A A N/A 48 N/A 3/8 x 3/16 in N/A 4.130 in104.90 mm N/A 5.51 in139.95 mm N/A CAD
68514465567 N/A CJ48A-HUB-PM-1-5/8-3/8X3/16KW N/A 1 5/8 in N/A A N/A 48 N/A 3/8 x 3/16 in N/A 4.130 in104.90 mm N/A 5.51 in139.95 mm N/A
68514465818 N/A CJ48A-HUB-PM-1-7/8-1/2X1/4KW N/A 1 7/8 in N/A A N/A 48 N/A 1/2 x 1/4 in N/A 4.130 in104.90 mm N/A 5.51 in139.95 mm N/A CAD
68514464146 N/A CJ48/60B-HUB-PM-2"-1/2X1/4KW N/A 2 in N/A B N/A 48 N/A 1/2 x 1/4 in N/A 4.130 in104.90 mm N/A 5.51 in139.95 mm N/A
68514465817 N/A CJ48/60B-HUB-PM-2-1/8-1/2X1/4KW N/A 2 1/8 in N/A B N/A 48 N/A 1/2 x 1/4 in N/A 4.130 in104.90 mm N/A 5.51 in139.95 mm N/A
68514476357 N/A CJ19A-HUB-PM-1/2-1/8X1/16KW N/A 3/4 in N/A A N/A 19 N/A 1/8 x 1/16 in N/A 1.57 in39.88 mm N/A 2.6 in66.04 mm N/A CAD
68514476359 N/A CJ19A-HUB-PM-5/8-3/16X3/32KW N/A 5/8 in N/A A N/A 19 N/A 3/16 x 3/32 in N/A 1.57 in39.88 mm N/A 2.6 in66.04 mm N/A CAD
68514476355 N/A CJ19A-HUB-PM-7/16-3/32X3/64KW N/A 7/16 in N/A A N/A 19 N/A 3/32 x 3/64 in N/A 1.57 in39.88 mm N/A 2.6 in66.04 mm N/A CAD
68514461999 N/A CJ19/24B-HUB-PM-3/4-3/16X3/32KW N/A 7/16 in N/A B N/A 19 N/A 3/16 x 3/32 in N/A 1.57 in39.88 mm N/A 2.6 in66.04 mm N/A CAD
68514476362 N/A CJ24A-HUB-PM-1/2-1/8X1/16KW N/A 1/2 in N/A A N/A 24 N/A 1/8 x 1/16 in N/A 2.200 in55.88 mm N/A 3.070 in77.98 mm N/A CAD
68514476365 N/A CJ24A-HUB-PM-3/4-3/16X3/32KW N/A 3/4 in N/A A N/A 24 N/A 3/16 x 3/32 in N/A 2.200 in55.88 mm N/A 3.070 in77.98 mm N/A CAD
68514476364 N/A CJ24A-HUB-PM-5/8-3/16X3/32KW N/A 5/8 in N/A A N/A 24 N/A 3/16 x 3/32 in N/A 2.200 in55.88 mm N/A 3.070 in77.98 mm N/A CAD
68514476369 N/A CJ24A-HUB-PM-7/16-3/32X3/64KW N/A 7/16 in N/A A N/A 24 N/A 3/32 x 3/64 in N/A 2.200 in55.88 mm N/A 3.070 in77.98 mm N/A CAD
68514462009 N/A CJ24/32B-HUB-PM-1"-1/4X1/8KW N/A 1 in N/A B N/A 24 N/A 1/4 x 1/8 in N/A 2.200 in55.88 mm N/A 3.070 in77.98 mm N/A CAD
68514462011 N/A CJ24/32B-HUB-PM-1-1/4-1/4X1/8KW N/A 1 1/4 in N/A B N/A 24 N/A 1/4 x 1/8 in N/A 2.200 in55.88 mm N/A 3.070 in77.98 mm N/A CAD
Unit of Measure
1 2 3