Part Number |
Description |
Bore Size |
Hub Style |
Coupling Size |
Keyway Size |
Outside Diameter |
Overall Coupling Length |
CAD |
|---|---|---|---|---|---|---|---|---|
| 68514461156 | N/A CJ19/24B-HUB-PM-19MMH7-6X2.8MMKW | N/A 19.00 mm | N/A B | N/A 19/24 | N/A 6 x 2.8 mm | N/A 1.57 in39.88 mm | N/A 1.530 in38.86 mm | N/A |
| 68514465080 | N/A CJ19/24B-HUB-PM-20MMH7-6X2.8MMKW | N/A 20.00 mm | N/A B | N/A 19/24 | N/A 6 x 2.8 mm | N/A 1.57 in39.88 mm | N/A 1.530 in38.86 mm | N/A |
| 68514461157 | N/A CJ19/24B-HUB-PM-24MMH7-8X3.3MMKW | N/A 24.00 mm | N/A B | N/A 19/24 | N/A 8 X 3.3 mm | N/A 1.57 in39.88 mm | N/A 1.530 in38.86 mm | N/A |
| 68514461104 | N/A CJ24/32B-HUB-PM-24MMH7-8X3.3MMKW | N/A 24.00 mm | N/A B | N/A 24/32 | N/A 8 X 3.3 mm | N/A 2.200 in55.88 mm | N/A 1.800 in45.72 mm | N/A |
| 68514461105 | N/A CJ24/32B-HUB-PM-25MMH7-8X3.3MMKW | N/A 25.00 mm | N/A B | N/A 24/32 | N/A 8 X 3.3 mm | N/A 2.200 in55.88 mm | N/A 1.800 in45.72 mm | N/A |
| 68514461165 | N/A CJ28/38B-HUB-PM-25MMH7-8X3.3MMKW | N/A 25.00 mm | N/A B | N/A 28/38 | N/A 8 X 3.3 mm | N/A 2.560 in65.02 mm | N/A 2.070 in52.58 mm | N/A |
| 68514461106 | N/A CJ24/32B-HUB-PM-28MMH7-8X3.3MMKW | N/A 28.00 mm | N/A B | N/A 24/32 | N/A 8 X 3.3 mm | N/A 2.200 in55.88 mm | N/A 1.800 in45.72 mm | N/A |
| 68514461111 | N/A CJ28/38B-HUB-PM-28MMH7-8X3.3MMKW | N/A 28.00 mm | N/A B | N/A 28/38 | N/A 8 X 3.3 mm | N/A 2.560 in65.02 mm | N/A 2.070 in52.58 mm | N/A |
| 68514461112 | N/A CJ28/38B-HUB-PM-30MMH7-8X3.3MMKW | N/A 30.00 mm | N/A B | N/A 28/38 | N/A 8 X 3.3 mm | N/A 2.560 in65.02 mm | N/A 2.070 in52.58 mm | N/A |
| 68514465320 | N/A CJ28/38B-HUB-PM-32MMH7-10X3.3MMKW | N/A 32.00 mm | N/A B | N/A 28/38 | N/A 10 x 3.3 mm | N/A 2.560 in65.02 mm | N/A 2.070 in52.58 mm | N/A |
| 68514461113 | N/A CJ28/38B-HUB-PM-38MMH7-10X3.3MMKW | N/A 38.00 mm | N/A B | N/A 28/38 | N/A 10 x 3.3 mm | N/A 2.560 in65.02 mm | N/A 2.070 in52.58 mm | N/A |
| 68514460906 | N/A CJ38/45B-HUB-PM-42MMH7-12X3.3MMKW | N/A 42.00 mm | N/A B | N/A 38/45 | N/A 12 X 3.3 mm | N/A 3.150 in80.00 mm | N/A 2.590 in65.79 mm | N/A |
| 68514466765 | N/A CJ38/45B-HUB-PM-45MMH7-14X3.8MM KW | N/A 45.00 mm | N/A B | N/A 38/45 | N/A 14 X 3.8 mm | N/A 3.150 in80.00 mm | N/A 2.590 in65.79 mm | N/A |
| 68514461154 | N/A CJ19/24B-HUB-PM-RSB | N/A | N/A B | N/A 19/24 | N/A | N/A 1.57 in39.88 mm | N/A 1.530 in38.86 mm | N/A |
| 68514460880 | N/A CJ24/32B-HUB-PM-RSB-NKW | N/A | N/A B | N/A 24/32 | N/A | N/A 2.200 in55.88 mm | N/A 1.800 in45.72 mm | N/A |
| 68514460881 | N/A CJ28/38B-HUB-PM-RSB | N/A | N/A B | N/A 28/38 | N/A | N/A 2.560 in65.02 mm | N/A 2.070 in52.58 mm | N/A |
| 68514460882 | N/A CJ38/45B-HUB-PM-35MM-RSB | N/A | N/A B | N/A 38/45 | N/A | N/A 3.150 in80.00 mm | N/A 2.590 in65.79 mm | N/A |