Print Back
    A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
Steel Curved Jaw Coupling Hubs, CJ Series - Imperial
Steel Curved Jaw Coupling Hubs, CJ Series - Imperial - Type A Hubs
Unit of Measure
1 

Part Number

Description 

Bore Size 

Hub Style

Coupling Size

Keyway Size

Outside Diameter

Overall Coupling Length

CAD

68514476183 N/A CJ28/38B-HUB-STL-1/2-1/8X1/16KW N/A 1/2 in N/A B N/A 28 N/A 1/8 x 1/16 in N/A 2.560 in65.02 mm N/A 3.540 in89.92 mm N/A CAD
68514476182 N/A CJ28/38B-HUB-STL-5/8-3/16X3/32KIW N/A 5/8 in N/A B N/A 28 N/A 3/16 x 3/32 in N/A 2.560 in65.02 mm N/A 3.540 in89.92 mm N/A CAD
68514476386 N/A CJ55/70BX-HUB-STL-2"-1/2X1/4KW N/A 2 in N/A BX N/A 55 N/A 1/2 x 1/4 in N/A 4.720 in119.89 mm N/A 4.560 in115.82 mm N/A CAD
Unit of Measure
1