Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
Outside Diameter |
CAD |
|---|---|---|---|---|---|---|---|
| 68514444136 | N/A L050-HUB-3/8-1/8X1/16KW | N/A 3/8 in | N/A L050 | N/A 1/8 x 1/16 in | N/A 0.620 in15.75 mm | N/A 1.08 in27.43 mm | N/A |
| 68514410211 | N/A L050-HUB-1/2-1/8X1/16KW | N/A 1/2 in | N/A L050 | N/A 1/8 x 1/16 in | N/A 0.620 in15.75 mm | N/A 1.08 in27.43 mm | N/A |
| 68514410213 | N/A L050-HUB-9/16-1/8X1/16KW | N/A 9/16 in | N/A L050 | N/A 1/8 x 1/16 in | N/A 0.620 in15.75 mm | N/A 1.08 in27.43 mm | N/A |
| 68514446121 | N/A L050-HUB-3/8-3/32X3/64KW | N/A 3/8 in | N/A L050 | N/A 3/32 x 3/64 in | N/A 0.620 in15.75 mm | N/A 1.08 in27.43 mm | N/A |
| 68514444713 | N/A L050-HUB-7/16-3/32X3/64KW | N/A 7/16 in | N/A L050 | N/A 3/32 x 3/64 in | N/A 0.620 in15.75 mm | N/A 1.08 in27.43 mm | N/A |
| 68514410421 | N/A L070-HUB-1/2-1/8X1/16KW | N/A 1/2 in | N/A L070 | N/A 1/8 x 1/16 in | N/A 0.750 in19.05 mm | N/A 1.36 in34.54 mm | N/A |
| 68514447952 | N/A L070-HUB-1/2-3/16X3/32KW | N/A 1/2 in | N/A L070 | N/A 3/16 x 3/32 in | N/A 0.750 in19.05 mm | N/A 1.36 in34.54 mm | N/A |
| 68514410425 | N/A L070-HUB-11/16-3/16X3/32KW | N/A 11/16 in | N/A L070 | N/A 3/16 x 3/32 in | N/A 0.750 in19.05 mm | N/A 1.36 in34.54 mm | N/A |
| 68514410426 | N/A L070-HUB-3/4-3/16X3/32KW | N/A 3/4 in | N/A L070 | N/A 3/16 x 3/32 in | N/A 0.750 in19.05 mm | N/A 1.36 in34.54 mm | N/A |
| 68514451719 | N/A L070-HUB-3/4-1/8X1/16KW | N/A 3/4 in | N/A L070 | N/A 1/8 x 1/16 in | N/A 0.750 in19.05 mm | N/A 1.36 in34.54 mm | N/A |
| 68514441985 | N/A L070-HUB-3/8-3/32X3/64KW | N/A 3/8 in | N/A L070 | N/A 3/32 x 3/64 in | N/A 0.750 in19.05 mm | N/A 1.36 in34.54 mm | N/A |
| 68514448829 | N/A L070-HUB-3/8-1/8X1/16KW | N/A 3/8 in | N/A L070 | N/A 1/8 x 1/16 in | N/A 0.750 in19.05 mm | N/A 1.36 in34.54 mm | N/A |
| 68514410424 | N/A L070-HUB-5/8-3/16X3/32KW | N/A 5/8 in | N/A L070 | N/A 3/16 x 3/32 in | N/A 0.750 in19.05 mm | N/A 1.36 in34.54 mm | N/A |
| 68514451104 | N/A L070-HUB-5/8-5/32X5/64KW | N/A 5/8 in | N/A L070 | N/A 5/32 x 5/64 in | N/A 0.750 in19.05 mm | N/A 1.36 in34.54 mm | N/A |
| 68514444007 | N/A L070-HUB-7/16-3/32X3/64KW | N/A 7/16 in | N/A L070 | N/A 3/32 x 3/64 in | N/A 0.750 in19.05 mm | N/A 1.36 in34.54 mm | N/A |
| 68514410423 | N/A L070-HUB-9/16-1/8X1/16KW | N/A 9/16 in | N/A L070 | N/A 1/8 x 1/16 in | N/A 0.750 in19.05 mm | N/A 1.36 in34.54 mm | N/A |
| 68514476284 | N/A L070-HUB-9/16-1/4X1/8KW | N/A 9/16 in | N/A L070 | N/A 1/4 x 1/8 in | N/A 0.750 in19.05 mm | N/A 1.36 in34.54 mm | N/A |
| 68514476378 | N/A L075-HUB-0.5000/.5005-1/8X1/16KW | N/A 1/2 in | N/A L075 | N/A 1/8 in | N/A 0.82 in20.83 mm | N/A 1.75 in44.45 mm | N/A |
| 68514410685 | N/A L075-HUB-1/2-1/8X1/16KW | N/A 1/2 in | N/A L075 | N/A 1/8 x 1/16 in | N/A 0.82 in20.83 mm | N/A 1.75 in44.45 mm | N/A |
| 68514435744 | N/A L075-HUB-1/4-1/8X1/16KW | N/A 1/4 in | N/A L075 | N/A 1/8 x 1/16 in | N/A 0.82 in20.83 mm | N/A 1.75 in44.45 mm | N/A |
| 68514410689 | N/A L075-HUB-11/16-3/16X3/32KW | N/A 11/16 in | N/A L075 | N/A 3/16 x 3/32 in | N/A 0.82 in20.83 mm | N/A 1.75 in44.45 mm | N/A |
| 68514410691 | N/A L075-HUB-13/16-3/16X3/32KW | N/A 13/16 in | N/A L075 | N/A 3/16 x 3/32 in | N/A 0.82 in20.83 mm | N/A 1.75 in44.45 mm | N/A |
| 68514476377 | N/A L075-HUB-17/32-1/8X1/16KW | N/A 17/32 in | N/A L075 | N/A 1/8 x 1/16 in | N/A 0.82 in20.83 mm | N/A 1.75 in44.45 mm | N/A |
| 68514410690 | N/A L075-HUB-3/4-3/16X3/32KW | N/A 3/4 in | N/A L075 | N/A 3/16 x 3/32 in | N/A 0.82 in20.83 mm | N/A 1.75 in44.45 mm | N/A |
| 68514435881 | N/A L075-HUB-3/4-1/8X1/16KW | N/A 3/4 in | N/A L075 | N/A 1/8 x 1/16 in | N/A 0.82 in20.83 mm | N/A 1.75 in44.45 mm | N/A |