Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
Outside Diameter |
CAD |
---|---|---|---|---|---|---|---|
68514441809 | N/A L225-HUB-2-5/8-5/8X5/16KW | N/A 2 5/8 in | N/A L225 | N/A 5/8 x 5/16 in | N/A 2.180 in55.37 mm | N/A 5.00 in127.00 mm | N/A |
68514435882 | N/A L225-HUB-3/4-3/16X3/32KW | N/A 3/4 in | N/A L225 | N/A 3/16 x 3/32 in | N/A 2.180 in55.37 mm | N/A 5.00 in127.00 mm | N/A |
68514412423 | N/A L225-HUB-7/8-3/16X3/32KW | N/A 7/8 in | N/A L225 | N/A 3/16 x 3/32 in | N/A 2.180 in55.37 mm | N/A 5.00 in127.00 mm | N/A |
68514435753 | N/A L225-HUB-7/8-1/4X1/8KW | N/A 7/8 in | N/A L225 | N/A 1/4 x 1/8 in | N/A 2.180 in55.37 mm | N/A 5.00 in127.00 mm | N/A |
68514412586 | N/A L276-HUB-1"-1/4X1/8KW | N/A 1 in | N/A L276 | N/A 1/4 x 1/8 in | N/A 3.120 in79.25 mm | N/A 6.18 in156.97 mm | N/A |
68514412592 | N/A L276-HUB-1-1/2-3/8X3/16KW | N/A 1 1/2 in | N/A L276 | N/A 3/8 x 3/16 in | N/A 3.120 in79.25 mm | N/A 6.18 in156.97 mm | N/A |
68514412588 | N/A L276-HUB-1-1/4-1/4X1/8KW | N/A 1 1/4 in | N/A L276 | N/A 1/4 x 1/8 in | N/A 3.120 in79.25 mm | N/A 6.18 in156.97 mm | N/A |
68514476591 | N/A L276-HUB-1-1/4-1/2X1/4KW | N/A 1 1/4 in | N/A L276 | N/A 1/2 x 1/4 in | N/A 3.120 in79.25 mm | N/A 6.18 in156.97 mm | N/A |
68514412589 | N/A L276-HUB-1-1/4-5/16X5/32KW | N/A 1 1/4 in | N/A L276 | N/A 5/16 x 5/32 in | N/A 3.120 in79.25 mm | N/A 6.18 in156.97 mm | N/A |
68514412587 | N/A L276-HUB-1-1/8-1/4X1/8KW | N/A 1 1/8 in | N/A L276 | N/A 1/4 x 1/8 in | N/A 3.120 in79.25 mm | N/A 6.18 in156.97 mm | N/A |
68514460057 | N/A L276-HUB-1-11/16-3/8X3/16KW | N/A 1 11/16 in | N/A L276 | N/A 3/8 x 3/16 in | N/A 3.120 in79.25 mm | N/A 6.18 in156.97 mm | N/A |
68514449762 | N/A L276-HUB-1-15/16-1/2X1/4KW | N/A 1 15/16 in | N/A L276 | N/A 1/2 x 1/4 in | N/A 3.120 in79.25 mm | N/A 6.18 in156.97 mm | N/A |
68514412594 | N/A L276-HUB-1-3/4-3/8X3/16KW | N/A 1 3/4 in | N/A L276 | N/A 3/8 x 3/16 in | N/A 3.120 in79.25 mm | N/A 6.18 in156.97 mm | N/A |
68514448250 | N/A L276-HUB-1-3/4-7/16X7/32KW | N/A 1 3/4 in | N/A L276 | N/A 7/16 x 7/32 in | N/A 3.120 in79.25 mm | N/A 6.18 in156.97 mm | N/A |
68514412590 | N/A L276-HUB-1-3/8-5/16X5/32KW | N/A 1 3/8 in | N/A L276 | N/A 5/16 x 5/32 in | N/A 3.120 in79.25 mm | N/A 6.18 in156.97 mm | N/A |
68514446758 | N/A L276-HUB-1-3/8-3/8X3/16KW | N/A 1 3/8 in | N/A L276 | N/A 3/8 x 3/16 in | N/A 3.120 in79.25 mm | N/A 6.18 in156.97 mm | N/A |
68514412591 | N/A L276-HUB-1-7/16-3/8X3/16KW | N/A 1 7/16 in | N/A L276 | N/A 3/8 x 3/16 in | N/A 3.120 in79.25 mm | N/A 6.18 in156.97 mm | N/A |
68514412595 | N/A L276-HUB-1-7/8-1/2X1/4KW | N/A 1 7/8 in | N/A L276 | N/A 1/2 x 1/4 in | N/A 3.120 in79.25 mm | N/A 6.18 in156.97 mm | N/A |
68514412593 | N/A L276-HUB-1-5/8-3/8X3/16KW | N/A 1 5/8 in | N/A L276 | N/A 3/8 x 3/16 in | N/A 3.120 in79.25 mm | N/A 6.18 in156.97 mm | N/A |
68514445689 | N/A L276-HUB-1-9/16-3/8X3/16KW | N/A 1 9/16 in | N/A L276 | N/A 3/8 x 3/16 in | N/A 3.120 in79.25 mm | N/A 6.18 in156.97 mm | N/A |
68514412596 | N/A L276-HUB-2"-1/2X1/4KW | N/A 2 in | N/A L276 | N/A 1/2 x 1/4 in | N/A 3.120 in79.25 mm | N/A 6.18 in156.97 mm | N/A |
68514412604 | N/A L276-HUB-2-1/2-5/8X5/16KW | N/A 2 1/2 in | N/A L276 | N/A 5/8 x 5/16 in | N/A 3.120 in79.25 mm | N/A 6.18 in156.97 mm | N/A |
68514476592 | N/A L276-HUB-2-1/2-3/4X3/8KW | N/A 2 1/2 in | N/A L276 | N/A 3/4 x 3/8 in | N/A 3.120 in79.25 mm | N/A 6.18 in156.97 mm | N/A |
68514412599 | N/A L276-HUB-2-1/4-1/2X1/4KW | N/A 2 1/4 in | N/A L276 | N/A 1/2 x 1/4 in | N/A 3.120 in79.25 mm | N/A 6.18 in156.97 mm | N/A |
68514412597 | N/A L276-HUB-2-1/8-1/2X1/4KW | N/A 2 1/8 in | N/A L276 | N/A 1/2 x 1/4 in | N/A 3.120 in79.25 mm | N/A 6.18 in156.97 mm | N/A |