Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
Hub Length |
Outer Diameter |
CAD |
|---|---|---|---|---|---|---|---|---|
| 68514441850 | N/A L035-HUB-4MMH7-NKW | N/A 4.00 mm | N/A L035 | N/A No Keyway | N/A 0.270 in6.86 mm | N/A 0.550 in13.97 mm | N/A 0.63 in16.00 mm |
N/A |
| 68514447419 | N/A L035-HUB-5MMH7-NKW | N/A 5.00 mm | N/A L035 | N/A No Keyway | N/A 0.270 in6.86 mm | N/A 0.550 in13.97 mm | N/A 0.63 in16.00 mm |
N/A |
| 68514445872 | N/A L035-HUB-6MMH7-NKW | N/A 6.00 mm | N/A L035 | N/A No Keyway | N/A 0.270 in6.86 mm | N/A 0.550 in13.97 mm | N/A 0.63 in16.00 mm |
N/A |
| 68514460679 | N/A L035-HUB-7MMH7-NKW | N/A 7.00 mm | N/A L035 | N/A No Keyway | N/A 0.270 in6.86 mm | N/A 0.550 in13.97 mm | N/A 0.63 in16.00 mm |
N/A |
| 68514455169 | N/A L035-HUB-8MMH7-NKW | N/A 8.00 mm | N/A L035 | N/A No Keyway | N/A 0.270 in6.86 mm | N/A 0.550 in13.97 mm | N/A 0.63 in16.00 mm |
N/A |
| 68514446214 | N/A L050-HUB-5MMH7-NKW | N/A 5.00 mm | N/A L050 | N/A No Keyway | N/A 0.620 in15.75 mm | N/A 1.100 in27.94 mm | N/A 1.08 in27.43 mm |
N/A |
| 68514450351 | N/A L050-HUB-6MMH7-NKW | N/A 6.00 mm | N/A L050 | N/A No Keyway | N/A 0.620 in15.75 mm | N/A 1.100 in27.94 mm | N/A 1.08 in27.43 mm |
N/A |
| 68514410215 | N/A L050-HUB-7MMH7-NKW | N/A 7.00 mm | N/A L050 | N/A No Keyway | N/A 0.620 in15.75 mm | N/A 1.100 in27.94 mm | N/A 1.08 in27.43 mm |
N/A |
| 68514441460 | N/A L050-HUB-8MMH7-NKW | N/A 8.00 mm | N/A L050 | N/A No Keyway | N/A 0.620 in15.75 mm | N/A 1.100 in27.94 mm | N/A 1.08 in27.43 mm |
N/A |
| 68514410216 | N/A L050-HUB-10MMH7-NKW | N/A 10.00 mm | N/A L050 | N/A No Keyway | N/A 0.620 in15.75 mm | N/A 1.100 in27.94 mm | N/A 1.08 in27.43 mm |
N/A |
| 68514448510 | N/A L050-HUB-12MMH7-NKW | N/A 12.00 mm | N/A L050 | N/A No Keyway | N/A 0.620 in15.75 mm | N/A 1.100 in27.94 mm | N/A 1.08 in27.43 mm |
N/A |
| 68514458036 | N/A L050-HUB-14MMH7-NKW | N/A 14.00 mm | N/A L050 | N/A No Keyway | N/A 0.620 in15.75 mm | N/A 1.100 in27.94 mm | N/A 1.08 in27.43 mm |
N/A |
| 68514460708 | N/A L050-HUB-15MMH7-NKW | N/A 15 mm | N/A L050 | N/A No Keyway | N/A 0.620 in15.75 mm | N/A 1.100 in27.94 mm | N/A 1.08 in27.43 mm |
N/A |
| 68514458803 | N/A L070-HUB-7MMH7-NKW | N/A 7.00 mm | N/A L070 | N/A No Keyway | N/A 0.750 in19.05 mm | N/A 0.980 in24.89 mm | N/A 1.36 in34.54 mm |
N/A |
| 68514446151 | N/A L070-HUB-8MMH7-NKW | N/A 8.00 mm | N/A L070 | N/A No Keyway | N/A 0.750 in19.05 mm | N/A 0.980 in24.89 mm | N/A 1.36 in34.54 mm |
N/A |
| 68514441452 | N/A L070-HUB-10MMH7-NKW | N/A 10.00 mm | N/A L070 | N/A No Keyway | N/A 0.750 in19.05 mm | N/A 0.980 in24.89 mm | N/A 1.36 in34.54 mm |
N/A |
| 68514451562 | N/A L070-HUB-12MMH7-NKW | N/A 12.00 mm | N/A L070 | N/A No Keyway | N/A 0.750 in19.05 mm | N/A 0.980 in24.89 mm | N/A 1.36 in34.54 mm |
N/A |
| 68514447505 | N/A L070-HUB-14MMH7-NKW | N/A 14.00 mm | N/A L070 | N/A No Keyway | N/A 0.750 in19.05 mm | N/A 0.980 in24.89 mm | N/A 1.36 in34.54 mm |
N/A |
| 68514441456 | N/A L075-HUB-10MMH7-NKW | N/A 10.00 mm | N/A L075 | N/A No Keyway | N/A 0.82 in20.83 mm | N/A 1.32 in33.53 mm | N/A 1.75 in44.45 mm |
N/A |
| 68514410693 | N/A L075-HUB-15MMH7-NKW | N/A 15 mm | N/A L075 | N/A No Keyway | N/A 0.82 in20.83 mm | N/A 1.32 in33.53 mm | N/A 1.75 in44.45 mm |
N/A |
| 68514460945 | N/A L090-HUB-8MMH7-NKW | N/A 8.00 mm | N/A L090 | N/A No Keyway | N/A 0.82 in20.83 mm | N/A 1.32 in33.53 mm | N/A 2.11 in53.59 mm |
N/A |
| 68514448276 | N/A L090-HUB-12MMH7-NKW | N/A 12.00 mm | N/A L090 | N/A No Keyway | N/A 0.82 in20.83 mm | N/A 1.32 in33.53 mm | N/A 2.11 in53.59 mm |
N/A |
| 68514441461 | N/A L090-HUB-14MMH7-NKW | N/A 14.00 mm | N/A L090 | N/A No Keyway | N/A 0.82 in20.83 mm | N/A 1.32 in33.53 mm | N/A 2.11 in53.59 mm |
N/A |
| 68514410777 | N/A L090-HUB-19MMH7-NKW-N/LBL | N/A 19.00 mm | N/A L090 | N/A No Keyway | N/A 0.82 in20.83 mm | N/A 1.32 in33.53 mm | N/A 2.11 in53.59 mm |
N/A |
| 68514441465 | N/A L095-HUB-14MMH7-NKW | N/A 14.00 mm | N/A L095 | N/A No Keyway | N/A 1 in25.4 mm | N/A 1.52 in38.61 mm | N/A 2.11 in53.59 mm |
N/A |