Part Number |
Description |
Coupling Size |
Length thru Bore |
Max. Bore (Dimensions ID1/ID2) |
Hub Length |
CAD |
|---|---|---|---|---|---|---|
| 68514410129 | N/A L035-HUB-SOLID-NKW-N/LBL | N/A L035 | N/A 0.270 in6.86 mm | N/A 0.375 in10.00 mm | N/A 0.550 in13.97 mm | N/A |
| 68514410218 | N/A L050-HUB-SOLID-NKW-N/LBL | N/A L050 | N/A 0.620 in15.75 mm | N/A 0.625 in16 mm | N/A 1.100 in27.94 mm |
N/A
|
| 68514411094 | N/A L095-HUB-SOLID-NKW | N/A L095 | N/A 1 in25.4 mm | N/A 1.125 in29.00 mm | N/A 1.52 in38.61 mm |
N/A
|
| 68514476172 | N/A L225-HUB-STL-SOLID | N/A L225 | N/A 2.180 in55.37 mm | N/A 2.625 in67 mm | N/A 3.180 in80.77 mm | N/A |