Print Back
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • The solid center design is commonly used when shafts of the driver and driven equipment can be kept separate by a standard gap.

Lovejoy Jaw Spiders Family Photo
Unit of Measure
1 2 

Part Number

Description 

Coupling Size

Material

Insert Style

Nominal Torque

68514412001 N/A L150-SPIDER-SOX N/A L150 N/A SOX (NBR) Rubber N/A Solid N/A 1240.00 in·lb140.00 N·m
68514450122 N/A L150-SPIDER-SOX-10 PAK N/A L150 N/A SOX (NBR) Rubber N/A Solid N/A 1240.00 in·lb140.00 N·m
68514412265 N/A L190-SPIDER-HYTREL N/A L190 N/A Hytrel® N/A Solid N/A 4680.00 in·lb529.00 N·m
68514412274 N/A L190-SPIDER-SOX N/A L190 N/A SOX (NBR) Rubber N/A Solid N/A 1728.00 in·lb195.00 N·m
68514412401 N/A L225-SPIDER-HYTREL N/A L225 N/A Hytrel® N/A Solid N/A 6228.00 in·lb704.00 N·m
68514412409 N/A L225-SPIDER-SOX N/A L225 N/A SOX (NBR) Rubber N/A Solid N/A 2340.00 in·lb264.00 N·m
Unit of Measure
1 2