Part Number |
Description |
Bore A |
Bore B |
Coupling Size |
Overall Length |
Keyway Size |
Outside Diameter |
Nominal Torque |
|---|---|---|---|---|---|---|---|---|
| 68514477213 | N/A MD19C-CP-1/4X1/4 | N/A 0.250 in | N/A 0.250 in | N/A MD19C | N/A 1.063 in27.00 mm | N/A No Keyway | N/A 0.748 in19.00 mm | N/A 6.00 in·lb |
| 68514477212 | N/A MD19C-CP-3/16X1/4 | N/A 0.188 in | N/A 0.250 in | N/A MD19C | N/A 1.063 in27.00 mm | N/A No Keyway | N/A 0.748 in19.00 mm | N/A 6.00 in·lb |
| 68514477211 | N/A MD19C-CP-3/16X3/16 | N/A 0.188 in | N/A 0.188 in | N/A MD19C | N/A 1.063 in27.00 mm | N/A No Keyway | N/A 0.748 in19.00 mm | N/A 6.00 in·lb |
| 68514477215 | N/A MD25C-CP-1/4X1/4 | N/A 0.250 in | N/A 0.250 in | N/A MD25C | N/A 1.220 in31.00 mm | N/A No Keyway | N/A 0.984 in25.00 mm | N/A 9.00 in·lb |
| 68514477216 | N/A MD25C-CP-1/4X3/8 | N/A 0.250 in | N/A 0.375 in | N/A MD25C | N/A 1.220 in31.00 mm | N/A No Keyway | N/A 0.984 in25.00 mm | N/A 9.00 in·lb |
| 68514477214 | N/A MD25C-CP-3/16X3/16 | N/A 0.188 in | N/A 0.188 in | N/A MD25C | N/A 1.220 in31.00 mm | N/A No Keyway | N/A 0.984 in25.00 mm | N/A 9.00 in·lb |
| 68514477217 | N/A MD25C-CP-5/16X5/16 | N/A 0.313 in | N/A 0.313 in | N/A MD25C | N/A 1.220 in31.00 mm | N/A No Keyway | N/A 0.984 in25.00 mm | N/A 9.00 in·lb |
| 68514477222 | N/A MD32C-CP-1/2X1/2 | N/A 0.500 in | N/A 0.500 in | N/A MD32C | N/A 1.575 in40.00 mm | N/A No Keyway | N/A 1.260 in32.00 mm | N/A 22.00 in·lb |
| 68514477218 | N/A MD32C-CP-1/4X1/4 | N/A 0.250 in | N/A 0.250 in | N/A MD32C | N/A 1.575 in40.00 mm | N/A No Keyway | N/A 1.260 in32.00 mm | N/A 22.00 in·lb |
| 68514477221 | N/A MD32C-CP-3/8X1/2 | N/A 0.375 in | N/A 0.500 in | N/A MD32C | N/A 1.575 in40.00 mm | N/A No Keyway | N/A 1.260 in32.00 mm | N/A 22.00 in·lb |
| 68514477220 | N/A MD32C-CP-3/8X3/8 | N/A 0.375 in | N/A 0.375 in | N/A MD32C | N/A 1.575 in40.00 mm | N/A No Keyway | N/A 1.260 in32.00 mm | N/A 22.00 in·lb |
| 68514477219 | N/A MD32C-CP-5/16X5/16 | N/A 0.313 in | N/A 0.313 in | N/A MD32C | N/A 1.575 in40.00 mm | N/A No Keyway | N/A 1.260 in32.00 mm | N/A 22.00 in·lb |
| 68514477224 | N/A MD40C-CP-1/2X1/2 | N/A 0.500 in | N/A 0.500 in | N/A MD40C | N/A 1.732 in44.00 mm | N/A No Keyway | N/A 1.575 in40.00 mm | N/A 31.00 in·lb |
| 68514477225 | N/A MD40C-CP-1/2X5/8 | N/A 0.500 in | N/A 0.625 in | N/A MD40C | N/A 1.732 in44.00 mm | N/A No Keyway | N/A 1.575 in40.00 mm | N/A 31.00 in·lb |
| 68514477228 | N/A MD40C-CP-3/4X3/4 | N/A 0.750 in | N/A 0.750 in | N/A MD40C | N/A 1.732 in44.00 mm | N/A No Keyway | N/A 1.575 in40.00 mm | N/A 31.00 in·lb |
| 68514477223 | N/A MD40C-CP-3/8X3/8 | N/A 0.375 in | N/A 0.375 in | N/A MD40C | N/A 1.732 in44.00 mm | N/A No Keyway | N/A 1.575 in40.00 mm | N/A 31.00 in·lb |
| 68514477227 | N/A MD40C-CP-5/8X3/4 | N/A 0.625 in | N/A 0.750 in | N/A MD40C | N/A 1.732 in44.00 mm | N/A No Keyway | N/A 1.575 in40.00 mm | N/A 31.00 in·lb |
| 68514477226 | N/A MD40C-CP-5/8X5/8 | N/A 0.625 in | N/A 0.625 in | N/A MD40C | N/A 1.732 in44.00 mm | N/A No Keyway | N/A 1.575 in40.00 mm | N/A 31.00 in·lb |
| 68514477231 | N/A MD50C-CP-1/2X1/2 | N/A 0.500 in | N/A 0.500 in | N/A MD50C | N/A 2.244 in57.00 mm | N/A No Keyway | N/A 1.969 in50.00 mm | N/A 80.00 in·lb |
| 68514477232 | N/A MD50C-CP-1/2X5/8 | N/A 0.500 in | N/A 0.625 in | N/A MD50C | N/A 2.244 in57.00 mm | N/A No Keyway | N/A 1.969 in50.00 mm | N/A 80.00 in·lb |
| 68514477235 | N/A MD50C-CP-3/4X3/4 | N/A 0.750 in | N/A 0.750 in | N/A MD50C | N/A 2.244 in57.00 mm | N/A No Keyway | N/A 1.969 in50.00 mm | N/A 80.00 in·lb |
| 68514477236 | N/A MD50C-CP-3/4X7/8 | N/A 0.750 in | N/A 0.875 in | N/A MD50C | N/A 2.244 in57.00 mm | N/A No Keyway | N/A 1.969 in50.00 mm | N/A 80.00 in·lb |
| 68514477230 | N/A MD50C-CP-3/8X1/2 | N/A 0.375 in | N/A 0.500 in | N/A MD50C | N/A 2.244 in57.00 mm | N/A No Keyway | N/A 1.969 in50.00 mm | N/A 80.00 in·lb |
| 68514477229 | N/A MD50C-CP-3/8X3/8 | N/A 0.375 in | N/A 0.375 in | N/A MD50C | N/A 2.244 in57.00 mm | N/A No Keyway | N/A 1.969 in50.00 mm | N/A 80.00 in·lb |
| 68514477234 | N/A MD50C-CP-5/8X3/4 | N/A 0.625 in | N/A 0.750 in | N/A MD50C | N/A 2.244 in57.00 mm | N/A No Keyway | N/A 1.969 in50.00 mm | N/A 80.00 in·lb |