Part Number |
Description |
Bore A |
Bore B |
Coupling Size |
Overall Length |
Keyway Size |
Outside Diameter |
Nominal Torque |
|---|---|---|---|---|---|---|---|---|
| 68514477233 | N/A MD50C-CP-5/8X5/8 | N/A 0.625 in | N/A 0.625 in | N/A MD50C | N/A 2.244 in57.00 mm | N/A No Keyway | N/A 1.969 in50.00 mm | N/A 80.00 in·lb |
| 68514477237 | N/A MD50C-CP-7/8X7/8 | N/A 0.875 in | N/A 0.875 in | N/A MD50C | N/A 2.244 in57.00 mm | N/A No Keyway | N/A 1.969 in50.00 mm | N/A 80.00 in·lb |
| 68514477244 | N/A MD63C-CP-1"X1" | N/A 1.000 in | N/A 1.000 in | N/A MD63C | N/A 2.402 in61.00 mm | N/A No Keyway | N/A 2.480 in63.00 mm | N/A 111.00 in·lb |
| 68514477243 | N/A MD63C-CP-3/4X1" | N/A 0.750 in | N/A 1.000 in | N/A MD63C | N/A 2.402 in61.00 mm | N/A No Keyway | N/A 2.480 in63.00 mm | N/A 111.00 in·lb |
| 68514477242 | N/A MD63C-CP-3/4X3/4 | N/A 0.750 in | N/A 0.750 in | N/A MD63C | N/A 2.402 in61.00 mm | N/A No Keyway | N/A 2.480 in63.00 mm | N/A 111.00 in·lb |
| 68514477241 | N/A MD63C-CP-5/8X3/4 | N/A 0.625 in | N/A 0.750 in | N/A MD63C | N/A 2.402 in61.00 mm | N/A No Keyway | N/A 2.480 in63.00 mm | N/A 111.00 in·lb |
| 68514477240 | N/A MD63C-CP-5/8X5/8 | N/A 0.625 in | N/A 0.625 in | N/A MD63C | N/A 2.402 in61.00 mm | N/A No Keyway | N/A 2.480 in63.00 mm | N/A 111.00 in·lb |