Part Number |
Bearing Size |
Travel |
Dimension A1 |
Dimension B |
Dimension C |
CAD |
|---|---|---|---|---|---|---|
| QMT1 X 9 | N/A 1 7/16 in – 2 15/16 in | N/A 9 in | N/A 13.0 in330.2 mm | N/A 7.375 in187.3 mm | N/A 3.625 in92.1 mm |
N/A |
| QMT1 X 12 | N/A 1 7/16 in – 2 15/16 in | N/A 12 in | N/A 13.0 in330.2 mm | N/A 7.375 in187.3 mm | N/A 3.625 in92.1 mm |
N/A |
| QMT1 X 18 | N/A 1 7/16 in – 2 15/16 in | N/A 18 in | N/A 13.0 in330.2 mm | N/A 7.375 in187.3 mm | N/A 3.625 in92.1 mm |
N/A |
| QMT1 X 24 | N/A 1 7/16 in – 2 15/16 in | N/A 24 in | N/A 13.0 in330.2 mm | N/A 7.375 in187.3 mm | N/A 3.625 in92.1 mm |
N/A |
| QMT2 X 18 | N/A 2 15/16 in – 4 7/16 in | N/A 18 in | N/A 19 in482.6 mm | N/A 12.25 in311.2 mm | N/A 4.938 in125.4 mm |
N/A |
| QMT2 X 24 | N/A 2 15/16 in – 4 7/16 in | N/A 24 in | N/A 19 in482.6 mm | N/A 12.25 in311.2 mm | N/A 4.938 in125.4 mm |
N/A |
| QMT2 X 36 | N/A 2 15/16 in – 4 7/16 in | N/A 36 in | N/A 19 in482.6 mm | N/A 12.25 in311.2 mm | N/A 4.938 in125.4 mm |
N/A |