Print Back
Timken® Pillow Block Take-Up frames are heavy-duty painted steel construction and feature added protection for the threaded adjustment rod. Frames are available in 9, 12, 18, 24 and 36 inch travel and accept Pillow Block Bearings.

Frames will accept the Timken Spherical Roller Bearing (SRB) Solid-Block Pillow Block Mounted Bearings.
QMT Pillow Block Take-Up Frames-1
Unit of Measure
1 

Part Number

Bearing Size

Travel

Dimension A1

Dimension B

Dimension C

CAD

QMT1 X 9 N/A 1 7/16 in – 2 15/16 in N/A 9 in N/A 13.0 in330.2 mm N/A 7.375 in187.3 mm N/A 3.625 in92.1 mm N/A CAD Icon (for items table)
QMT1 X 12 N/A 1 7/16 in – 2 15/16 in N/A 12 in N/A 13.0 in330.2 mm N/A 7.375 in187.3 mm N/A 3.625 in92.1 mm N/A CAD Icon (for items table)
QMT1 X 18 N/A 1 7/16 in – 2 15/16 in N/A 18 in N/A 13.0 in330.2 mm N/A 7.375 in187.3 mm N/A 3.625 in92.1 mm N/A CAD Icon (for items table)
QMT1 X 24 N/A 1 7/16 in – 2 15/16 in N/A 24 in N/A 13.0 in330.2 mm N/A 7.375 in187.3 mm N/A 3.625 in92.1 mm N/A CAD Icon (for items table)
QMT2 X 18 N/A 2 15/16 in – 4 7/16 in N/A 18 in N/A 19 in482.6 mm N/A 12.25 in311.2 mm N/A 4.938 in125.4 mm N/A CAD Icon (for items table)
QMT2 X 24 N/A 2 15/16 in – 4 7/16 in N/A 24 in N/A 19 in482.6 mm N/A 12.25 in311.2 mm N/A 4.938 in125.4 mm N/A CAD Icon (for items table)
QMT2 X 36 N/A 2 15/16 in – 4 7/16 in N/A 36 in N/A 19 in482.6 mm N/A 12.25 in311.2 mm N/A 4.938 in125.4 mm N/A CAD Icon (for items table)
Unit of Measure
1