Part Number | 
                        
                            J | 
                        
                            J2 | 
                        
                            L1 | 
                        
                            N | 
                        
                            R | 
                        
                            CAD | 
                                                        
|---|---|---|---|---|---|---|
| NLTU7 2 1/4 | N/A 21.5 in546.1 mm | N/A 10.75 in273 mm | N/A 14.25 in362 mm | N/A 0.625 in15.9 mm | N/A 3.65625 in92.9 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| NLTU7 2 5/16 | N/A 21.5 in546.1 mm | N/A 10.75 in273 mm | N/A 14.25 in362 mm | N/A 0.625 in15.9 mm | N/A 3.65625 in92.9 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| NLTU7 2 3/8 | N/A 21.5 in546.1 mm | N/A 10.75 in273 mm | N/A 14.25 in362 mm | N/A 0.625 in15.9 mm | N/A 3.65625 in92.9 mm | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| NLTU7 2 7/16 | N/A 21.5 in546.1 mm | N/A 10.75 in273 mm | N/A 14.25 in362 mm | N/A 0.625 in15.9 mm | N/A 3.65625 in92.9 mm | 
                                    
                                                                                            
 N/A                                                         |