Part Number |
J |
J2 |
L1 |
N |
R |
CAD |
|---|---|---|---|---|---|---|
| NLTU7 2 1/4 | N/A 21.5 in546.1 mm | N/A 10.75 in273 mm | N/A 14.25 in362 mm | N/A 0.625 in15.9 mm | N/A 3.65625 in92.9 mm |
N/A
|
| NLTU7 2 5/16 | N/A 21.5 in546.1 mm | N/A 10.75 in273 mm | N/A 14.25 in362 mm | N/A 0.625 in15.9 mm | N/A 3.65625 in92.9 mm |
N/A
|
| NLTU7 2 3/8 | N/A 21.5 in546.1 mm | N/A 10.75 in273 mm | N/A 14.25 in362 mm | N/A 0.625 in15.9 mm | N/A 3.65625 in92.9 mm |
N/A
|
| NLTU7 2 7/16 | N/A 21.5 in546.1 mm | N/A 10.75 in273 mm | N/A 14.25 in362 mm | N/A 0.625 in15.9 mm | N/A 3.65625 in92.9 mm |
N/A
|