Part Number |
Base to Center Height H |
Bolt Hole Spacing J |
Travel L1 |
Dimension R |
CAD |
|---|---|---|---|---|---|
| TU7 2 5/16 | N/A 4 in101.6 mm | N/A 25.375 in644.5 mm | N/A 12 in304.8 mm | N/A 6.625 in168.3 mm |
N/A |
| TU7 2 3/8 | N/A 4 in101.6 mm | N/A 25.375 in644.5 mm | N/A 12 in304.8 mm | N/A 6.625 in168.3 mm |
N/A |
| TU7 2 7/16 | N/A 4 in101.6 mm | N/A 25.375 in644.5 mm | N/A 12 in304.8 mm | N/A 6.625 in168.3 mm |
N/A |
| TU9 2 11/16 | N/A 4.625 in117.5 mm | N/A 27.375 in695.3 mm | N/A 12 in304.8 mm | N/A 7.625 in193.7 mm |
N/A |
| TU9 2 15/16 | N/A 4.625 in117.5 mm | N/A 27.375 in695.3 mm | N/A 12 in304.8 mm | N/A 7.625 in193.7 mm |
N/A |