Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| TAPH22K400S | N/A 22222 | N/A 4 in | N/A 4.94 in125.5 mm | N/A 11.88 in301.8 mm | N/A 14.5 in368.3 mm | N/A 2.75 in69.9 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A |
| TAPK22K400S | N/A 22222 | N/A 4 in | N/A 5.75 in146.1 mm | N/A 13.94 in354.1 mm | N/A 15.56 in395.2 mm | N/A 4 in101.6 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A |
| TA4SD22K400S | N/A 22222 | N/A 4 in | N/A 6.38 in161.9 mm | N/A 15 in381 mm | N/A 16 in406.4 mm | N/A 3.25 in82.56 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A |
| TA4DI22K400S | N/A 22222 | N/A 4 in | N/A 5 in127 mm | N/A 13.13 in333.4 mm | N/A 14.75 in374.7 mm | N/A 2 in50.8 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A |
| TAPG24K403S | N/A 22224 | N/A 4 3/16 in | N/A 5.512 in140 mm | N/A 13 in330.2 mm | N/A 14 in355.6 mm | N/A 2.76 in70.1 mm | N/A 174000 lbf772000 N | N/A 145000 lbf647000 N |
N/A |
| TAPH24K403S | N/A 22224 | N/A 4 3/16 in | N/A 5.25 in133.4 mm | N/A 13 in330.2 mm | N/A 14.5 in368.3 mm | N/A 2.75 in69.9 mm | N/A 174000 lbf772000 N | N/A 145000 lbf647000 N |
N/A |
| TAPK24K403S | N/A 22224 | N/A 4 3/16 in | N/A 6.13 in155.7 mm | N/A 15.25 in387.4 mm | N/A 16.75 in425.5 mm | N/A 4.25 in108 mm | N/A 174000 lbf772000 N | N/A 145000 lbf647000 N |
N/A |
| TAPG24K404S | N/A 22224 | N/A 4 1/4 in | N/A 5.512 in140 mm | N/A 13 in330.2 mm | N/A 14 in355.6 mm | N/A 2.76 in70.1 mm | N/A 174000 lbf772000 N | N/A 145000 lbf647000 N |
N/A |
| TAPH24K404S | N/A 22224 | N/A 4 1/4 in | N/A 5.25 in133.4 mm | N/A 13 in330.2 mm | N/A 14.5 in368.3 mm | N/A 2.75 in69.9 mm | N/A 174000 lbf772000 N | N/A 145000 lbf647000 N |
N/A |
| TAPG24K110S | N/A 22224 | N/A 110 mm | N/A 5.512 in140 mm | N/A 13 in330.2 mm | N/A 14 in355.6 mm | N/A 2.76 in70.1 mm | N/A 174000 lbf772000 N | N/A 145000 lbf647000 N |
N/A |
| TAPH24K110S | N/A 22224 | N/A 110 mm | N/A 5.25 in133.4 mm | N/A 13 in330.2 mm | N/A 14.5 in368.3 mm | N/A 2.75 in69.9 mm | N/A 174000 lbf772000 N | N/A 145000 lbf647000 N |
N/A |
| DVPF26K407S | N/A 22226 | N/A 4 7/16 in | N/A 4.75 in120.7 mm | N/A 11.9 in302.3 mm | N/A 14.5 in368.3 mm | N/A 2.5 in63.5 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A |
| TAPG26K407S | N/A 22226 | N/A 4 7/16 in | N/A 5.91 in150 mm | N/A 14.46 in367.3 mm | N/A 15.75 in400.1 mm | N/A 3.19 in81 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A |
| TAPH26K407S | N/A 22226 | N/A 4 7/16 in | N/A 6 in152.4 mm | N/A 14.25 in362 mm | N/A 15.75 in400.1 mm | N/A 3.25 in82.6 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A |
| TAPK26K407S | N/A 22226 | N/A 4 7/16 in | N/A 6.125 in155.6 mm | N/A 15.25 in387.4 mm | N/A 16.75 in425.5 mm | N/A 4.25 in108 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A |
| TA4SD26K407S | N/A 22226 | N/A 4 7/16 in | N/A 7.25 in184.2 mm | N/A 15.5 in393.7 mm | N/A 17.5 in444.5 mm | N/A 3.5 in88.9 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A |
| TA4DI26K407S | N/A 22226 | N/A 4 7/16 in | N/A 5.75 in146.1 mm | N/A 14.38 in365.1 mm | N/A 16.25 in412.8 mm | N/A 2.25 in57.2 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A |
| DVPF26K408S | N/A 22226 | N/A 4 1/2 in | N/A 4.75 in120.7 mm | N/A 11.9 in302.3 mm | N/A 14.5 in368.3 mm | N/A 2.5 in63.5 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A |
| TAPG26K408S | N/A 22226 | N/A 4 1/2 in | N/A 5.91 in150 mm | N/A 14.46 in367.3 mm | N/A 15.75 in400.1 mm | N/A 3.19 in81 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A |
| TAPH26K408S | N/A 22226 | N/A 4 1/2 in | N/A 6 in152.4 mm | N/A 14.25 in362 mm | N/A 15.75 in400.1 mm | N/A 3.25 in82.6 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A |
| TAPK26K408S | N/A 22226 | N/A 4 1/2 in | N/A 6.125 in155.6 mm | N/A 15.25 in387.4 mm | N/A 16.75 in425.5 mm | N/A 4.25 in108 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A |
| TA4SD26K408S | N/A 22226 | N/A 4 1/2 in | N/A 7.25 in184.2 mm | N/A 15.5 in393.7 mm | N/A 17.5 in444.5 mm | N/A 3.5 in88.9 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A |
| TA4DI26K408S | N/A 22226 | N/A 4 1/2 in | N/A 5.75 in146.1 mm | N/A 14.38 in365.1 mm | N/A 16.25 in412.8 mm | N/A 2.25 in57.2 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A |
| DVPF26K115S | N/A 22226 | N/A 115 mm | N/A 4.75 in120.7 mm | N/A 11.9 in302.3 mm | N/A 14.5 in368.3 mm | N/A 2.5 in63.5 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A |
| TAPG26K115S | N/A 22226 | N/A 115 mm | N/A 5.91 in150 mm | N/A 14.46 in367.3 mm | N/A 15.75 in400.1 mm | N/A 3.19 in81 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A |