Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
---|---|---|---|---|---|---|---|---|---|
TA4DI28K415S | N/A 22228 | N/A 4 15/16 in | N/A 6-1/4 in158.8 mm | N/A 15.5 in393.7 mm | N/A 18.06 in458.7 mm | N/A 2-1/2 in63.5 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A ![]() |
TAPH28K415S | N/A 22228 | N/A 4 15/16 in | N/A 6 in152.4 mm | N/A 16 in406.4 mm | N/A 17.13 in435.1 mm | N/A 3.38 in85.9 mm | N/A | N/A |
N/A ![]() |
TAPG28K500S | N/A 22228 | N/A 5 in | N/A 5.91 in150 mm | N/A 15.13 in384.3 mm | N/A 17.63 in447.8 mm | N/A 3.15 in80 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A ![]() |
TA4SD28K500S | N/A 22228 | N/A 5 in | N/A 7-1/2 in190.5 mm | N/A 17.75 in450.9 mm | N/A 19.75 in501.7 mm | N/A 3-3/4 in95.3 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A ![]() |
TA4DI28K500S | N/A 22228 | N/A 5 in | N/A 6-1/4 in158.8 mm | N/A 15.5 in393.7 mm | N/A 18.06 in458.7 mm | N/A 2-1/2 in63.5 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A ![]() |
TAPH28K500S | N/A 22228 | N/A 5 in | N/A 6 in152.4 mm | N/A 16 in406.4 mm | N/A 17.13 in435.1 mm | N/A 3.38 in85.9 mm | N/A | N/A |
N/A ![]() |