COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Tapered-Adapter-Four-Bolt-Pillow-Block
Unit of Measure
1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAPH15K208S N/A 22215 N/A 2 1/2 in N/A 3.25 in N/A 7.94 in N/A 9.69 in N/A 1.88 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
TAPK15K208S N/A 22215 N/A 2 1/2 in N/A 3.5 in N/A 9.06 in N/A 10.44 in N/A 2.75 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
TA4SD15K208S N/A 22215 N/A 2 1/2 in N/A 4 in N/A 9.88 in N/A 11.63 in N/A 2.5 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
TA4DI15K208S N/A 22215 N/A 2 1/2 in N/A 3.25 in N/A 9.2 in N/A 10.25 in N/A 1.75 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
TAPG15K065S N/A 22215 N/A N/A 3.15 in N/A 7.94 in N/A 9.69 in N/A 1.56 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
TAPH15K065S N/A 22215 N/A N/A 3.25 in N/A 7.94 in N/A 9.69 in N/A 1.88 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
TAPK15K065S N/A 22215 N/A N/A 3.5 in N/A 9.06 in N/A 10.44 in N/A 2.75 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
TA4SD15K065S N/A 22215 N/A N/A 4 in N/A 9.88 in N/A 11.63 in N/A 2.5 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
TA4DI15K065S N/A 22215 N/A N/A 3.25 in N/A 9.2 in N/A 10.25 in N/A 1.75 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
TAPH16K211S N/A 22216 N/A 2 11/16 in N/A 3.5 in N/A 9 in N/A 11 in N/A 2.13 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
TAPG16K211S N/A 22216 N/A 2 11/16 in N/A 3.74 in N/A 9.25 in N/A 10.5 in N/A 1.97 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
TAPK16K211S N/A 22216 N/A 2 11/16 in N/A 4 in N/A 10.81 in N/A 12.19 in N/A 3 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
TAPH16K212S N/A 22216 N/A 2 3/4 in N/A 3.5 in N/A 9 in N/A 11 in N/A 2.13 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
TAPG16K212S N/A 22216 N/A 2 3/4 in N/A 3.74 in N/A 9.25 in N/A 10.5 in N/A 1.97 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
TAPH16K070S N/A 22216 N/A N/A 3.5 in N/A 9 in N/A 11 in N/A 2.13 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
TAPG16K070S N/A 22216 N/A N/A 3.74 in N/A 9.25 in N/A 10.5 in N/A 1.97 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
DVPF17K215S N/A 22217 N/A 2 15/16 in N/A 3.25 in N/A 7.6 in N/A 9.1 in N/A 1.88 in N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TAPG17K215S N/A 22217 N/A 2 15/16 in N/A 3.74 in N/A 9.44 in N/A 11.31 in N/A 2.06 in N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TAPH17K215S N/A 22217 N/A 2 15/16 in N/A 3.75 in N/A 9.44 in N/A 11.31 in N/A 2.13 in N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TAPK17K215S N/A 22217 N/A 2 15/16 in N/A 4 in N/A 10.81 in N/A 12.19 in N/A 3 in N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TA4SD17K215S N/A 22217 N/A 2 15/16 in N/A 4.75 in N/A 10.88 in N/A 12.63 in N/A 2.75 in N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TA4DI17K215S N/A 22217 N/A 2 15/16 in N/A 3.75 in N/A 9.88 in N/A 11.5 in N/A 1.88 in N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
DVPF17K075S N/A 22217 N/A N/A 3.25 in N/A 7.6 in N/A 9.1 in N/A 1.88 in N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TAPG17K075S N/A 22217 N/A N/A 3.74 in N/A 9.44 in N/A 11.31 in N/A 2.06 in N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TAPH17K075S N/A 22217 N/A N/A 3.75 in N/A 9.44 in N/A 11.31 in N/A 2.13 in N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »