Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Tapered-Adapter-Four-Bolt-Pillow-Block
Unit of Measure
1 2 3 

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAPK17K075S N/A 22217 N/A 75 mm N/A 4 in101.6 mm N/A 10.81 in274.6 mm N/A 12.19 in309.6 mm N/A 3 in76.2 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TA4SD17K075S N/A 22217 N/A 75 mm N/A 4.75 in120.7 mm N/A 10.88 in276.4 mm N/A 12.63 in320.8 mm N/A 2.75 in69.9 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TA4DI17K075S N/A 22217 N/A 75 mm N/A 3.75 in95.3 mm N/A 9.88 in250.8 mm N/A 11.5 in292.1 mm N/A 1.88 in47.6 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
DVPF17K300S N/A 22217 N/A 3 in N/A 3.25 in82.6 mm N/A 7.6 in193 mm N/A 9.1 in231.1 mm N/A 1.88 in47.8 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TAPG17K300S N/A 22217 N/A 3 in N/A 3.74 in95 mm N/A 9.44 in239.8 mm N/A 11.31 in287.3 mm N/A 2.06 in52.3 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TAPH17K300S N/A 22217 N/A 3 in N/A 3.75 in95.3 mm N/A 9.44 in239.8 mm N/A 11.31 in287.3 mm N/A 2.13 in54.1 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TAPK17K300S N/A 22217 N/A 3 in N/A 4 in101.6 mm N/A 10.81 in274.6 mm N/A 12.19 in309.6 mm N/A 3 in76.2 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TA4SD17K300S N/A 22217 N/A 3 in N/A 4.75 in120.7 mm N/A 10.88 in276.4 mm N/A 12.63 in320.8 mm N/A 2.75 in69.9 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TA4DI17K300S N/A 22217 N/A 3 in N/A 3.75 in95.3 mm N/A 9.88 in250.8 mm N/A 11.5 in292.1 mm N/A 1.88 in47.6 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TAPH18K080S N/A 22218 N/A 80 mm N/A 4 in101.6 mm N/A 10 in254 mm N/A 11.75 in298.5 mm N/A 2.13 in54 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TAPG18K080S N/A 22218 N/A 80 mm N/A 3.937 in100 mm N/A 11.13 in282.7 mm N/A 11.75 in298.5 mm N/A 1.97 in50 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TAPK18K080S N/A 22218 N/A 80 mm N/A 5 in127 mm N/A 12.69 in322.3 mm N/A 13.81 in350.8 mm N/A 3.5 in88.9 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TAPH18K303S N/A 22218 N/A 3 3/16 in N/A 4 in101.6 mm N/A 10 in254 mm N/A 11.75 in298.5 mm N/A 2.13 in54 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TAPG18K303S N/A 22218 N/A 3 3/16 in N/A 3.937 in100 mm N/A 11.13 in282.7 mm N/A 11.75 in298.5 mm N/A 1.97 in50 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TAPK18K303S N/A 22218 N/A 3 3/16 in N/A 5 in127 mm N/A 12.69 in322.3 mm N/A 13.81 in350.8 mm N/A 3.5 in88.9 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TAPH18K304S N/A 22218 N/A 3 1/4 in N/A 4 in101.6 mm N/A 10 in254 mm N/A 11.75 in298.5 mm N/A 2.13 in54 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TAPG18K304S N/A 22218 N/A 3 1/4 in N/A 3.937 in100 mm N/A 11.13 in282.7 mm N/A 11.75 in298.5 mm N/A 1.97 in50 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TAPG19K085S N/A 22219 N/A 85 mm N/A 4.409 in112 mm N/A 11.13 in282.7 mm N/A 11.75 in298.5 mm N/A 1.97 in50 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
DVPF20K307S N/A 22220 N/A 3 7/16 in N/A 3.75 in95.3 mm N/A 8.88 in225.6 mm N/A 10.88 in276.4 mm N/A 2 in50.8 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TAPG20K307S N/A 22220 N/A 3 7/16 in N/A 4.41 in112 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 2.38 in60.5 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TAPH20K307S N/A 22220 N/A 3 7/16 in N/A 4.5 in114.3 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 2.38 in60.5 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TAPK20K307S N/A 22220 N/A 3 7/16 in N/A 5 in127 mm N/A 12.5 in317.5 mm N/A 14 in355.6 mm N/A 3.5 in88.9 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TA4SD20K307S N/A 22220 N/A 3 7/16 in N/A 5.5 in139.7 mm N/A 13 in330.2 mm N/A 14.5 in368.3 mm N/A 3.25 in82.56 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TA4DI20K307S N/A 22220 N/A 3 7/16 in N/A 4.5 in114.3 mm N/A 12.81 in325.4 mm N/A 13.81 in350.8 mm N/A 2 in50.8 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
DVPF20K308S N/A 22220 N/A 3 1/2 in N/A 3.75 in95.3 mm N/A 8.88 in225.6 mm N/A 10.88 in276.4 mm N/A 2 in50.8 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TAPG20K308S N/A 22220 N/A 3 1/2 in N/A 4.41 in112 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 2.38 in60.5 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TAPH20K308S N/A 22220 N/A 3 1/2 in N/A 4.5 in114.3 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 2.38 in60.5 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TAPK20K308S N/A 22220 N/A 3 1/2 in N/A 5 in127 mm N/A 12.5 in317.5 mm N/A 14 in355.6 mm N/A 3.5 in88.9 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TA4SD20K308S N/A 22220 N/A 3 1/2 in N/A 5.5 in139.7 mm N/A 13 in330.2 mm N/A 14.5 in368.3 mm N/A 3.25 in82.56 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TA4DI20K308S N/A 22220 N/A 3 1/2 in N/A 4.5 in114.3 mm N/A 12.81 in325.4 mm N/A 13.81 in350.8 mm N/A 2 in50.8 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
DVPF20K090S N/A 22220 N/A 90 mm N/A 3.75 in95.3 mm N/A 8.88 in225.6 mm N/A 10.88 in276.4 mm N/A 2 in50.8 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TAPG20K090S N/A 22220 N/A 90 mm N/A 4.41 in112 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 2.38 in60.5 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TAPH20K090S N/A 22220 N/A 90 mm N/A 4.5 in114.3 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 2.38 in60.5 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TAPK20K090S N/A 22220 N/A 90 mm N/A 5 in127 mm N/A 12.5 in317.5 mm N/A 14 in355.6 mm N/A 3.5 in88.9 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TA4SD20K090S N/A 22220 N/A 90 mm N/A 5.5 in139.7 mm N/A 13 in330.2 mm N/A 14.5 in368.3 mm N/A 3.25 in82.56 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TA4DI20K090S N/A 22220 N/A 90 mm N/A 4.5 in114.3 mm N/A 12.81 in325.4 mm N/A 13.81 in350.8 mm N/A 2 in50.8 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
DVPF22K100S N/A 22222 N/A 100 mm N/A 4.25 in108 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 2.25 in57.2 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAPG22K100S N/A 22222 N/A 100 mm N/A 4.92 in125 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 2.75 in69.9 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAPH22K100S N/A 22222 N/A 100 mm N/A 4.94 in125.5 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 2.75 in69.9 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAPK22K100S N/A 22222 N/A 100 mm N/A 5.75 in146.1 mm N/A 13.94 in354.1 mm N/A 15.56 in395.2 mm N/A 4 in101.6 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TA4SD22K100S N/A 22222 N/A 100 mm N/A 6.38 in161.9 mm N/A 15 in381 mm N/A 16 in406.4 mm N/A 3.25 in82.56 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TA4DI22K100S N/A 22222 N/A 100 mm N/A 5 in127 mm N/A 13.13 in333.4 mm N/A 14.75 in374.7 mm N/A 2 in50.8 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
DVPF22K315S N/A 22222 N/A 3 15/16 in N/A 4.25 in108 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 2.25 in57.2 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAPG22K315S N/A 22222 N/A 3 15/16 in N/A 4.92 in125 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 2.75 in69.9 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAPH22K315S N/A 22222 N/A 3 15/16 in N/A 4.94 in125.5 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 2.75 in69.9 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAPK22K315S N/A 22222 N/A 3 15/16 in N/A 5.75 in146.1 mm N/A 13.94 in354.1 mm N/A 15.56 in395.2 mm N/A 4 in101.6 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TA4SD22K315S N/A 22222 N/A 3 15/16 in N/A 6.38 in161.9 mm N/A 15 in381 mm N/A 16 in406.4 mm N/A 3.25 in82.56 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TA4DI22K315S N/A 22222 N/A 3 15/16 in N/A 5 in127 mm N/A 13.13 in333.4 mm N/A 14.75 in374.7 mm N/A 2 in50.8 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
DVPF22K400S N/A 22222 N/A 4 in N/A 4.25 in108 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 2.25 in57.2 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAPG22K400S N/A 22222 N/A 4 in N/A 4.92 in125 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 2.75 in69.9 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3