COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Tapered-Adapter-Four-Bolt-Pillow-Block
Unit of Measure
1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAPG20K308S N/A 22220 N/A 3 1/2 in N/A 4.41 in N/A 10.88 in N/A 13.38 in N/A 2.38 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TAPH20K308S N/A 22220 N/A 3 1/2 in N/A 4.5 in N/A 10.88 in N/A 13.38 in N/A 2.38 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TAPK20K308S N/A 22220 N/A 3 1/2 in N/A 5 in N/A 12.5 in N/A 14 in N/A 3.5 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TA4SD20K308S N/A 22220 N/A 3 1/2 in N/A 5.5 in N/A 13 in N/A 14.5 in N/A 3.25 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TA4DI20K308S N/A 22220 N/A 3 1/2 in N/A 4.5 in N/A 12.81 in N/A 13.81 in N/A 2 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
DVPF20K090S N/A 22220 N/A N/A 3.75 in N/A 8.88 in N/A 10.88 in N/A 2 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TAPG20K090S N/A 22220 N/A N/A 4.41 in N/A 10.88 in N/A 13.38 in N/A 2.38 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TAPH20K090S N/A 22220 N/A N/A 4.5 in N/A 10.88 in N/A 13.38 in N/A 2.38 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TAPK20K090S N/A 22220 N/A N/A 5 in N/A 12.5 in N/A 14 in N/A 3.5 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TA4SD20K090S N/A 22220 N/A N/A 5.5 in N/A 13 in N/A 14.5 in N/A 3.25 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TA4DI20K090S N/A 22220 N/A N/A 4.5 in N/A 12.81 in N/A 13.81 in N/A 2 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
DVPF22K100S N/A 22222 N/A N/A 4.25 in N/A 10.88 in N/A 13.38 in N/A 2.25 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAPG22K100S N/A 22222 N/A N/A 4.92 in N/A 11.88 in N/A 14.5 in N/A 2.75 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAPH22K100S N/A 22222 N/A N/A 4.94 in N/A 11.88 in N/A 14.5 in N/A 2.75 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAPK22K100S N/A 22222 N/A N/A 5.75 in N/A 13.94 in N/A 15.56 in N/A 4 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TA4SD22K100S N/A 22222 N/A N/A 6.38 in N/A 15 in N/A 16 in N/A 3.25 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TA4DI22K100S N/A 22222 N/A N/A 5 in N/A 13.13 in N/A 14.75 in N/A 2 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
DVPF22K315S N/A 22222 N/A 3 15/16 in N/A 4.25 in N/A 10.88 in N/A 13.38 in N/A 2.25 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAPG22K315S N/A 22222 N/A 3 15/16 in N/A 4.92 in N/A 11.88 in N/A 14.5 in N/A 2.75 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAPH22K315S N/A 22222 N/A 3 15/16 in N/A 4.94 in N/A 11.88 in N/A 14.5 in N/A 2.75 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAPK22K315S N/A 22222 N/A 3 15/16 in N/A 5.75 in N/A 13.94 in N/A 15.56 in N/A 4 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TA4SD22K315S N/A 22222 N/A 3 15/16 in N/A 6.38 in N/A 15 in N/A 16 in N/A 3.25 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TA4DI22K315S N/A 22222 N/A 3 15/16 in N/A 5 in N/A 13.13 in N/A 14.75 in N/A 2 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
DVPF22K400S N/A 22222 N/A 4 in N/A 4.25 in N/A 10.88 in N/A 13.38 in N/A 2.25 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAPG22K400S N/A 22222 N/A 4 in N/A 4.92 in N/A 11.88 in N/A 14.5 in N/A 2.75 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »