Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| TAPH22K400S | N/A 22222 | N/A 4 in | N/A 4.94 in | N/A 11.88 in | N/A 14.5 in | N/A 2.75 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAPK22K400S | N/A 22222 | N/A 4 in | N/A 5.75 in | N/A 13.94 in | N/A 15.56 in | N/A 4 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TA4SD22K400S | N/A 22222 | N/A 4 in | N/A 6.38 in | N/A 15 in | N/A 16 in | N/A 3.25 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TA4DI22K400S | N/A 22222 | N/A 4 in | N/A 5 in | N/A 13.13 in | N/A 14.75 in | N/A 2 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAPG24K403S | N/A 22224 | N/A 4 3/16 in | N/A 5.512 in | N/A 13 in | N/A 14 in | N/A 2.76 in | N/A 174000 lbf772000 N | N/A 145000 lbf647000 N |
N/A
|
| TAPH24K403S | N/A 22224 | N/A 4 3/16 in | N/A 5.25 in | N/A 13 in | N/A 14.5 in | N/A 2.75 in | N/A 174000 lbf772000 N | N/A 145000 lbf647000 N |
N/A
|
| TAPK24K403S | N/A 22224 | N/A 4 3/16 in | N/A 6.13 in | N/A 15.25 in | N/A 16.75 in | N/A 4.25 in | N/A 174000 lbf772000 N | N/A 145000 lbf647000 N |
N/A
|
| TAPG24K404S | N/A 22224 | N/A 4 1/4 in | N/A 5.512 in | N/A 13 in | N/A 14 in | N/A 2.76 in | N/A 174000 lbf772000 N | N/A 145000 lbf647000 N |
N/A
|
| TAPH24K404S | N/A 22224 | N/A 4 1/4 in | N/A 5.25 in | N/A 13 in | N/A 14.5 in | N/A 2.75 in | N/A 174000 lbf772000 N | N/A 145000 lbf647000 N |
N/A
|
| TAPG24K110S | N/A 22224 | N/A | N/A 5.512 in | N/A 13 in | N/A 14 in | N/A 2.76 in | N/A 174000 lbf772000 N | N/A 145000 lbf647000 N |
N/A
|
| TAPH24K110S | N/A 22224 | N/A | N/A 5.25 in | N/A 13 in | N/A 14.5 in | N/A 2.75 in | N/A 174000 lbf772000 N | N/A 145000 lbf647000 N |
N/A
|
| DVPF26K407S | N/A 22226 | N/A 4 7/16 in | N/A 4.75 in | N/A 11.9 in | N/A 14.5 in | N/A 2.5 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAPG26K407S | N/A 22226 | N/A 4 7/16 in | N/A 5.91 in | N/A 14.46 in | N/A 15.75 in | N/A 3.19 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAPH26K407S | N/A 22226 | N/A 4 7/16 in | N/A 6 in | N/A 14.25 in | N/A 15.75 in | N/A 3.25 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAPK26K407S | N/A 22226 | N/A 4 7/16 in | N/A 6.125 in | N/A 15.25 in | N/A 16.75 in | N/A 4.25 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TA4SD26K407S | N/A 22226 | N/A 4 7/16 in | N/A 7.25 in | N/A 15.5 in | N/A 17.5 in | N/A 3.5 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TA4DI26K407S | N/A 22226 | N/A 4 7/16 in | N/A 5.75 in | N/A 14.38 in | N/A 16.25 in | N/A 2.25 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| DVPF26K408S | N/A 22226 | N/A 4 1/2 in | N/A 4.75 in | N/A 11.9 in | N/A 14.5 in | N/A 2.5 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAPG26K408S | N/A 22226 | N/A 4 1/2 in | N/A 5.91 in | N/A 14.46 in | N/A 15.75 in | N/A 3.19 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAPH26K408S | N/A 22226 | N/A 4 1/2 in | N/A 6 in | N/A 14.25 in | N/A 15.75 in | N/A 3.25 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAPK26K408S | N/A 22226 | N/A 4 1/2 in | N/A 6.125 in | N/A 15.25 in | N/A 16.75 in | N/A 4.25 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TA4SD26K408S | N/A 22226 | N/A 4 1/2 in | N/A 7.25 in | N/A 15.5 in | N/A 17.5 in | N/A 3.5 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TA4DI26K408S | N/A 22226 | N/A 4 1/2 in | N/A 5.75 in | N/A 14.38 in | N/A 16.25 in | N/A 2.25 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| DVPF26K115S | N/A 22226 | N/A | N/A 4.75 in | N/A 11.9 in | N/A 14.5 in | N/A 2.5 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAPG26K115S | N/A 22226 | N/A | N/A 5.91 in | N/A 14.46 in | N/A 15.75 in | N/A 3.19 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|