Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| TAPH26K115S | N/A 22226 | N/A 115 mm | N/A 6 in152.4 mm | N/A 14.25 in362 mm | N/A 15.75 in400.1 mm | N/A 3.25 in82.6 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAPK26K115S | N/A 22226 | N/A 115 mm | N/A 6.125 in155.6 mm | N/A 15.25 in387.4 mm | N/A 16.75 in425.5 mm | N/A 4.25 in108 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TA4SD26K115S | N/A 22226 | N/A 115 mm | N/A 7.25 in184.2 mm | N/A 15.5 in393.7 mm | N/A 17.5 in444.5 mm | N/A 3.5 in88.9 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TA4DI26K115S | N/A 22226 | N/A 115 mm | N/A 5.75 in146.1 mm | N/A 14.38 in365.1 mm | N/A 16.25 in412.8 mm | N/A 2.25 in57.2 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAPG28K125S | N/A 22228 | N/A 125 mm | N/A 5.906 in150 mm | N/A 15.13 in384.3 mm | N/A 17.63 in447.8 mm | N/A 3.15 in80 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| TA4SD28K125S | N/A 22228 | N/A 125 mm | N/A 7.5 in190.5 mm | N/A 17.75 in450.9 mm | N/A 19.75 in501.7 mm | N/A 3.75 in95.3 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| TA4DI28K125S | N/A 22228 | N/A 125 mm | N/A 6.25 in158.8 mm | N/A 15.5 in393.7 mm | N/A 18.06 in458.7 mm | N/A 2.5 in63.5 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| TAPH28K125S | N/A 22228 | N/A 125 mm | N/A 6 in152.4 mm | N/A 16 in406.4 mm | N/A 17.13 in435.1 mm | N/A 3.38 in85.9 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| TAPG28K415S | N/A 22228 | N/A 4 15/16 in | N/A 5.906 in150 mm | N/A 15.13 in384.3 mm | N/A 17.63 in447.8 mm | N/A 3.15 in80 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| TA4SD28K415S | N/A 22228 | N/A 4 15/16 in | N/A 7.5 in190.5 mm | N/A 17.75 in450.9 mm | N/A 19.75 in501.7 mm | N/A 3.75 in95.3 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| TA4DI28K415S | N/A 22228 | N/A 4 15/16 in | N/A 6.25 in158.8 mm | N/A 15.5 in393.7 mm | N/A 18.06 in458.7 mm | N/A 2.5 in63.5 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| TAPH28K415S | N/A 22228 | N/A 4 15/16 in | N/A 6 in152.4 mm | N/A 16 in406.4 mm | N/A 17.13 in435.1 mm | N/A 3.38 in85.9 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| TAPK28K415S | N/A 22228 | N/A 4 15/16 in | N/A 6.69 in169.9 mm | N/A 17.5 in444.5 mm | N/A 19.13 in485.9 mm | N/A 3.69 in93.7 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| TAPG28K500S | N/A 22228 | N/A 5 in | N/A 5.906 in150 mm | N/A 15.13 in384.3 mm | N/A 17.63 in447.8 mm | N/A 3.15 in80 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| TA4SD28K500S | N/A 22228 | N/A 5 in | N/A 7.5 in190.5 mm | N/A 17.75 in450.9 mm | N/A 19.75 in501.7 mm | N/A 3.75 in95.3 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| TA4DI28K500S | N/A 22228 | N/A 5 in | N/A 6.25 in158.8 mm | N/A 15.5 in393.7 mm | N/A 18.06 in458.7 mm | N/A 2.5 in63.5 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| TAPH28K500S | N/A 22228 | N/A 5 in | N/A 6 in152.4 mm | N/A 16 in406.4 mm | N/A 17.13 in435.1 mm | N/A 3.38 in85.9 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| TAPK28K500S | N/A 22228 | N/A 5 in | N/A 6.69 in169.9 mm | N/A 17.5 in444.5 mm | N/A 19.13 in485.9 mm | N/A 3.69 in93.7 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|