Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| TAPK10K045S | N/A 22210 | N/A 45 mm | N/A 2.75 in69.9 mm | N/A 6.94 in176.3 mm | N/A 8.06 in204.7 mm | N/A 2.25 in57.2 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| TAPG11K115S | N/A 22211 | N/A 1 15/16 in | N/A 2.75 in69.9 mm | N/A 7.18 in182.4 mm | N/A 8.56 in217.4 mm | N/A 1.57 in39.9 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAPH11K115S | N/A 22211 | N/A 1 15/16 in | N/A 2.75 in69.9 mm | N/A 7.18 in182.4 mm | N/A 8.56 in217.4 mm | N/A 1.57 in39.9 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAPK11K115S | N/A 22211 | N/A 1 15/16 in | N/A 2.75 in69.9 mm | N/A 6.94 in176.3 mm | N/A 8.06 in204.7 mm | N/A 2.25 in57.2 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAPG11K050S | N/A 22211 | N/A 50 mm | N/A 2.75 in69.9 mm | N/A 7.18 in182.4 mm | N/A 8.56 in217.4 mm | N/A 1.57 in39.9 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAPH11K050S | N/A 22211 | N/A 50 mm | N/A 2.75 in69.9 mm | N/A 7.18 in182.4 mm | N/A 8.56 in217.4 mm | N/A 1.57 in39.9 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAPK11K050S | N/A 22211 | N/A 50 mm | N/A 2.75 in69.9 mm | N/A 6.94 in176.3 mm | N/A 8.06 in204.7 mm | N/A 2.25 in57.2 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAPG11K200S | N/A 22211 | N/A 2 in | N/A 2.75 in69.9 mm | N/A 7.18 in182.4 mm | N/A 8.56 in217.4 mm | N/A 1.57 in39.9 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAPH11K200S | N/A 22211 | N/A 2 in | N/A 2.75 in69.9 mm | N/A 7.18 in182.4 mm | N/A 8.56 in217.4 mm | N/A 1.57 in39.9 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAPK11K200S | N/A 22211 | N/A 2 in | N/A 2.75 in69.9 mm | N/A 6.94 in176.3 mm | N/A 8.06 in204.7 mm | N/A 2.25 in57.2 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAPG12K055S | N/A 22212 | N/A 55 mm | N/A 2.756 in70 mm | N/A 7 in177.8 mm | N/A 8.63 in219.2 mm | N/A 1.38 in35.31 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| TAPK12K055S | N/A 22212 | N/A 55 mm | N/A 3 in76.2 mm | N/A 7.69 in195.3 mm | N/A 8.81 in223.8 mm | N/A 2.63 in66.8 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| TAPG13K203S | N/A 22213 | N/A 2 3/16 in | N/A 3.15 in80 mm | N/A 7.18 in182.4 mm | N/A 8.56 in217.4 mm | N/A 1.89 in48 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAPH13K203S | N/A 22213 | N/A 2 3/16 in | N/A 3 in76.2 mm | N/A 7.18 in182.4 mm | N/A 8.56 in217.4 mm | N/A 2 in50.8 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAPK13K203S | N/A 22213 | N/A 2 3/16 in | N/A 3 in76.2 mm | N/A 7.69 in195.3 mm | N/A 8.81 in223.8 mm | N/A 2.63 in66.8 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAPG13K204S | N/A 22213 | N/A 2 1/4 in | N/A 3.15 in80 mm | N/A 7.18 in182.4 mm | N/A 8.56 in217.4 mm | N/A 1.89 in48 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAPH13K204S | N/A 22213 | N/A 2 1/4 in | N/A 3 in76.2 mm | N/A 7.18 in182.4 mm | N/A 8.56 in217.4 mm | N/A 2 in50.8 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAPG13K060S | N/A 22213 | N/A 60 mm | N/A 3.15 in80 mm | N/A 7.18 in182.4 mm | N/A 8.56 in217.4 mm | N/A 1.89 in48 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAPH13K060S | N/A 22213 | N/A 60 mm | N/A 3 in76.2 mm | N/A 7.18 in182.4 mm | N/A 8.56 in217.4 mm | N/A 2 in50.8 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAPG15K207S | N/A 22215 | N/A 2 7/16 in | N/A 3.15 in80 mm | N/A 7.94 in201.7 mm | N/A 9.69 in246.1 mm | N/A 1.56 in39.6 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAPH15K207S | N/A 22215 | N/A 2 7/16 in | N/A 3.25 in82.6 mm | N/A 7.94 in201.7 mm | N/A 9.69 in246.1 mm | N/A 1.88 in47.8 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAPK15K207S | N/A 22215 | N/A 2 7/16 in | N/A 3.5 in88.9 mm | N/A 9.06 in230.1 mm | N/A 10.44 in265.2 mm | N/A 2.75 in69.9 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TA4SD15K207S | N/A 22215 | N/A 2 7/16 in | N/A 4 in101.6 mm | N/A 9.88 in251 mm | N/A 11.63 in295.4 mm | N/A 2.5 in63.5 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TA4DI15K207S | N/A 22215 | N/A 2 7/16 in | N/A 3.25 in82.6 mm | N/A 9.2 in235 mm | N/A 10.25 in260.4 mm | N/A 1.75 in44.5 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAPG15K208S | N/A 22215 | N/A 2 1/2 in | N/A 3.15 in80 mm | N/A 7.94 in201.7 mm | N/A 9.69 in246.1 mm | N/A 1.56 in39.6 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|