COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Tapered-Adapter-Four-Bolt-Pillow-Block
Unit of Measure
1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAPK10K045S N/A 22210 N/A N/A 2.75 in N/A 6.94 in N/A 8.06 in N/A 2.25 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
TAPG11K115S N/A 22211 N/A 1 15/16 in N/A 2.75 in N/A 7.18 in N/A 8.56 in N/A 1.57 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAPH11K115S N/A 22211 N/A 1 15/16 in N/A 2.75 in N/A 7.18 in N/A 8.56 in N/A 1.57 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAPK11K115S N/A 22211 N/A 1 15/16 in N/A 2.75 in N/A 6.94 in N/A 8.06 in N/A 2.25 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAPG11K050S N/A 22211 N/A N/A 2.75 in N/A 7.18 in N/A 8.56 in N/A 1.57 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAPH11K050S N/A 22211 N/A N/A 2.75 in N/A 7.18 in N/A 8.56 in N/A 1.57 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAPK11K050S N/A 22211 N/A N/A 2.75 in N/A 6.94 in N/A 8.06 in N/A 2.25 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAPG11K200S N/A 22211 N/A 2 in N/A 2.75 in N/A 7.18 in N/A 8.56 in N/A 1.57 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAPH11K200S N/A 22211 N/A 2 in N/A 2.75 in N/A 7.18 in N/A 8.56 in N/A 1.57 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAPK11K200S N/A 22211 N/A 2 in N/A 2.75 in N/A 6.94 in N/A 8.06 in N/A 2.25 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAPG12K055S N/A 22212 N/A N/A 2.756 in N/A 7 in N/A 8.63 in N/A 1.38 in N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD Icon (for items table)
TAPK12K055S N/A 22212 N/A N/A 3 in N/A 7.69 in N/A 8.81 in N/A 2.63 in N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD Icon (for items table)
TAPG13K203S N/A 22213 N/A 2 3/16 in N/A 3.15 in N/A 7.18 in N/A 8.56 in N/A 1.89 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
TAPH13K203S N/A 22213 N/A 2 3/16 in N/A 3 in N/A 7.18 in N/A 8.56 in N/A 2 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
TAPK13K203S N/A 22213 N/A 2 3/16 in N/A 3 in N/A 7.69 in N/A 8.81 in N/A 2.63 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
TAPG13K204S N/A 22213 N/A 2 1/4 in N/A 3.15 in N/A 7.18 in N/A 8.56 in N/A 1.89 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
TAPH13K204S N/A 22213 N/A 2 1/4 in N/A 3 in N/A 7.18 in N/A 8.56 in N/A 2 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
TAPG13K060S N/A 22213 N/A N/A 3.15 in N/A 7.18 in N/A 8.56 in N/A 1.89 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
TAPH13K060S N/A 22213 N/A N/A 3 in N/A 7.18 in N/A 8.56 in N/A 2 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
TAPG15K207S N/A 22215 N/A 2 7/16 in N/A 3.15 in N/A 7.94 in N/A 9.69 in N/A 1.56 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
TAPH15K207S N/A 22215 N/A 2 7/16 in N/A 3.25 in N/A 7.94 in N/A 9.69 in N/A 1.88 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
TAPK15K207S N/A 22215 N/A 2 7/16 in N/A 3.5 in N/A 9.06 in N/A 10.44 in N/A 2.75 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
TA4SD15K207S N/A 22215 N/A 2 7/16 in N/A 4 in N/A 9.88 in N/A 11.63 in N/A 2.5 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
TA4DI15K207S N/A 22215 N/A 2 7/16 in N/A 3.25 in N/A 9.2 in N/A 10.25 in N/A 1.75 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
TAPG15K208S N/A 22215 N/A 2 1/2 in N/A 3.15 in N/A 7.94 in N/A 9.69 in N/A 1.56 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »