COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Tapered-Adapter-Four-Bolt-Square-Flange-Block
Unit of Measure
1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAFKP11K050S N/A 22211 N/A N/A 6.36 in N/A 0.625 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TAFNL11K050S N/A 22211 N/A N/A 6.69 in N/A 0.5 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
DVFL11K050S N/A 22211 N/A N/A 5.75 in N/A 0.5 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
DVF11K200S N/A 22211 N/A 2 in N/A 6.19 in N/A 0.5 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAFK11K200S N/A 22211 N/A 2 in N/A 6.36 in N/A 0.625 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAFKP11K200S N/A 22211 N/A 2 in N/A 6.36 in N/A 0.625 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TAFNL11K200S N/A 22211 N/A 2 in N/A 6.69 in N/A 0.5 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
DVFL11K200S N/A 22211 N/A 2 in N/A 5.75 in N/A 0.5 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAFNL12K055S N/A 22212 N/A N/A 7.09 in N/A 0.5 in N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD Icon (for items table)
DVF13K203S N/A 22213 N/A 2 3/16 in N/A 6.89 in N/A 0.625 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
TAFK13K203S N/A 22213 N/A 2 3/16 in N/A 7.12 in N/A 0.625 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
TAFKP13K203S N/A 22213 N/A 2 3/16 in N/A 7.12 in N/A 0.625 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
TAFK13K055S N/A 22213 N/A 2 3/16 in N/A 7.12 in N/A 0.625 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
TAFNL13K203S N/A 22213 N/A 2 3/16 in N/A 7.48 in N/A 0.5 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
DVFL13K203S N/A 22213 N/A 2 3/16 in N/A 6.38 in N/A 0.625 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
DVF13K204S N/A 22213 N/A 2 1/4 in N/A 6.89 in N/A 0.625 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
TAFK13K204S N/A 22213 N/A 2 1/4 in N/A 7.12 in N/A 0.625 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
TAFKP13K204S N/A 22213 N/A 2 1/4 in N/A 7.12 in N/A 0.625 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
TAFNL13K204S N/A 22213 N/A 2 1/4 in N/A 7.48 in N/A 0.5 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
DVFL13K204S N/A 22213 N/A 2 1/4 in N/A 6.38 in N/A 0.625 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
DVF13K060S N/A 22213 N/A N/A 6.89 in N/A 0.625 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
TAFK13K060S N/A 22213 N/A N/A 7.12 in N/A 0.625 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
TAFNL13K060S N/A 22213 N/A N/A 7.48 in N/A 0.5 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
TAFKP13K060S N/A 22213 N/A N/A 7.12 in N/A 0.625 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
DVFL13K060S N/A 22213 N/A N/A 6.38 in N/A 0.625 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »