Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| DVF15K207S | N/A 22215 | N/A 2 7/16 in | N/A 7.6 in193 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAFB15K207S | N/A 22215 | N/A 2 7/16 in | N/A 8.47 in215.1 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAFC15K207S | N/A 22215 | N/A 2 7/16 in | N/A 8.47 in215.1 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAFK15K207S | N/A 22215 | N/A 2 7/16 in | N/A 8.5 in215.9 mm | N/A 0.75 in20 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAFNL15K207S | N/A 22215 | N/A 2 7/16 in | N/A 8.46 in214.9 mm | N/A 0.709 in18 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAFKP15K207S | N/A 22215 | N/A 2 7/16 in | N/A 8.5 in215.9 mm | N/A 0.75 in20 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| DVFL15K207S | N/A 22215 | N/A 2 7/16 in | N/A 6.75 in171.5 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| DVF15K208S | N/A 22215 | N/A 2 1/2 in | N/A 7.6 in193 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAFB15K208S | N/A 22215 | N/A 2 1/2 in | N/A 8.47 in215.1 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAFC15K208S | N/A 22215 | N/A 2 1/2 in | N/A 8.47 in215.1 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAFK15K208S | N/A 22215 | N/A 2 1/2 in | N/A 8.5 in215.9 mm | N/A 0.75 in20 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAFNL15K208S | N/A 22215 | N/A 2 1/2 in | N/A 8.46 in214.9 mm | N/A 0.709 in18 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAFKP15K208S | N/A 22215 | N/A 2 1/2 in | N/A 8.5 in215.9 mm | N/A 0.75 in20 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| DVFL15K208S | N/A 22215 | N/A 2 1/2 in | N/A 6.75 in171.5 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| DVF15K065S | N/A 22215 | N/A 65 mm | N/A 7.6 in193 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAFB15K065S | N/A 22215 | N/A 65 mm | N/A 8.47 in215.1 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAFC15K065S | N/A 22215 | N/A 65 mm | N/A 8.47 in215.1 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAFK15K065S | N/A 22215 | N/A 65 mm | N/A 8.5 in215.9 mm | N/A 0.75 in20 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAFNL15K065S | N/A 22215 | N/A 65 mm | N/A 8.46 in214.9 mm | N/A 0.709 in18 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAFKP15K065S | N/A 22215 | N/A 65 mm | N/A 8.5 in215.9 mm | N/A 0.75 in20 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| DVFL15K065S | N/A 22215 | N/A 65 mm | N/A 6.75 in171.5 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAFNL16K211S | N/A 22216 | N/A 2 11/16 in | N/A 8.46 in214.9 mm | N/A 0.709 in18 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| TAFNL16K212S | N/A 22216 | N/A 2 3/4 in | N/A 8.46 in214.9 mm | N/A 0.709 in18 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| TAFNL16K070S | N/A 22216 | N/A 70 mm | N/A 8.46 in214.9 mm | N/A 0.709 in18 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| DVF17K215S | N/A 22217 | N/A 2 15/16 in | N/A 8.48 in215.4 mm | N/A 0.75 in20 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|