Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| TAFC20K307S | N/A 22220 | N/A 3 7/16 in | N/A 11.02 in | N/A 0.75 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAFK20K307S | N/A 22220 | N/A 3 7/16 in | N/A 11.75 in | N/A 0.875 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAFNL20K307S | N/A 22220 | N/A 3 7/16 in | N/A 11.02 in | N/A 0.75 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAFKP20K307S | N/A 22220 | N/A 3 7/16 in | N/A 11.75 in | N/A 0.875 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| DVFL20K307S | N/A 22220 | N/A 3 7/16 in | N/A 9.5 in | N/A 0.75 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| DVF20K308S | N/A 22220 | N/A 3 1/2 in | N/A 9.9 in | N/A 0.75 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAFB20K308S | N/A 22220 | N/A 3 1/2 in | N/A 11.02 in | N/A 0.75 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAFC20K308S | N/A 22220 | N/A 3 1/2 in | N/A 11.02 in | N/A 0.75 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAFK20K308S | N/A 22220 | N/A 3 1/2 in | N/A 11.75 in | N/A 0.875 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAFNL20K308S | N/A 22220 | N/A 3 1/2 in | N/A 11.02 in | N/A 0.75 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAFKP20K308S | N/A 22220 | N/A 3 1/2 in | N/A 11.75 in | N/A 0.875 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| DVFL20K308S | N/A 22220 | N/A 3 1/2 in | N/A 9.5 in | N/A 0.75 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| DVF20K090S | N/A 22220 | N/A | N/A 9.9 in | N/A 0.75 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAFB20K090S | N/A 22220 | N/A | N/A 11.02 in | N/A 0.75 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAFC20K090S | N/A 22220 | N/A | N/A 11.02 in | N/A 0.75 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAFK20K090S | N/A 22220 | N/A | N/A 11.75 in | N/A 0.875 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAFNL20K090S | N/A 22220 | N/A | N/A 11.02 in | N/A 0.75 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAFKP20K090S | N/A 22220 | N/A | N/A 11.75 in | N/A 0.875 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| DVFL20K090S | N/A 22220 | N/A | N/A 9.5 in | N/A 0.75 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| DVF22K100S | N/A 22222 | N/A | N/A 10.96 in | N/A 0.875 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAFB22K100S | N/A 22222 | N/A | N/A 12.2 in | N/A 0.75 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAFC22K100S | N/A 22222 | N/A | N/A 12.2 in | N/A 0.75 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAFNL22K100S | N/A 22222 | N/A | N/A 12.2 in | N/A 0.75 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAFKP22K100S | N/A 22222 | N/A | N/A 12.88 in | N/A 1 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| DVFL22K100S | N/A 22222 | N/A | N/A 10.75 in | N/A 0.875 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|