Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| DVF22K315S | N/A 22222 | N/A 3 15/16 in | N/A 10.96 in | N/A 0.875 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAFB22K315S | N/A 22222 | N/A 3 15/16 in | N/A 12.2 in | N/A 0.75 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAFC22K315S | N/A 22222 | N/A 3 15/16 in | N/A 12.2 in | N/A 0.75 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAFNL22K315S | N/A 22222 | N/A 3 15/16 in | N/A 12.2 in | N/A 0.75 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAFKP22K315S | N/A 22222 | N/A 3 15/16 in | N/A 12.88 in | N/A 1 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| DVFL22K315S | N/A 22222 | N/A 3 15/16 in | N/A 10.75 in | N/A 0.875 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| DVF22K400S | N/A 22222 | N/A 4 in | N/A 10.96 in | N/A 0.875 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAFB22K400S | N/A 22222 | N/A 4 in | N/A 12.2 in | N/A 0.75 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAFC22K400S | N/A 22222 | N/A 4 in | N/A 12.2 in | N/A 0.75 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAFNL22K400S | N/A 22222 | N/A 4 in | N/A 12.2 in | N/A 0.75 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAFKP22K400S | N/A 22222 | N/A 4 in | N/A 12.88 in | N/A 1 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| DVFL22K400S | N/A 22222 | N/A 4 in | N/A 10.75 in | N/A 0.875 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| DVF26K407S | N/A 22226 | N/A 4 7/16 in | N/A 12.38 in | N/A 0.875 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAFB26K407S | N/A 22226 | N/A 4 7/16 in | N/A 13.97 in | N/A 0.875 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAFC26K407S | N/A 22226 | N/A 4 7/16 in | N/A 13.98 in | N/A 0.875 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAFKP26K407S | N/A 22226 | N/A 4 7/16 in | N/A 14 in | N/A 1.125 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| DVF26K408S | N/A 22226 | N/A 4 1/2 in | N/A 12.38 in | N/A 0.875 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAFB26K408S | N/A 22226 | N/A 4 1/2 in | N/A 13.97 in | N/A 0.875 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAFC26K408S | N/A 22226 | N/A 4 1/2 in | N/A 13.98 in | N/A 0.875 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAFKP26K408S | N/A 22226 | N/A 4 1/2 in | N/A 14 in | N/A 1.125 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| DVF26K115S | N/A 22226 | N/A | N/A 12.38 in | N/A 0.875 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAFB26K115S | N/A 22226 | N/A | N/A 13.97 in | N/A 0.875 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAFC26K115S | N/A 22226 | N/A | N/A 13.98 in | N/A 0.875 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAFKP26K115S | N/A 22226 | N/A | N/A 14 in | N/A 1.125 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|