COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Tapered-Adapter-Piloted-Flange-Cartridge
Unit of Measure
1 2 3 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TACK15K208S N/A 22215 N/A 2 1/2 in N/A 7.5 in N/A 0.625 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
DVC15K065S N/A 22215 N/A N/A 6.5 in N/A 0.5 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
TACK15K065S N/A 22215 N/A N/A 7.5 in N/A 0.625 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
TACK16K211S N/A 22216 N/A 2 11/16 in N/A 8.63 in N/A 0.75 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
DVC16K212S N/A 22216 N/A 2 3/4 in N/A 7.5 in N/A 0.625 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
TACK16K212S N/A 22216 N/A 2 3/4 in N/A 8.63 in N/A 0.75 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
TACK16K070S N/A 22216 N/A N/A 8.63 in N/A 0.75 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
DVC17K215S N/A 22217 N/A 2 15/16 in N/A 7.5 in N/A 0.625 in N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TACK17K215S N/A 22217 N/A 2 15/16 in N/A 8.63 in N/A 0.75 in N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
DVC17K075S N/A 22217 N/A N/A 7.5 in N/A 0.625 in N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TACK17K075S N/A 22217 N/A N/A 8.63 in N/A 0.75 in N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
DVC17K300S N/A 22217 N/A 3 in N/A 7.5 in N/A 0.625 in N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TACK17K300S N/A 22217 N/A 3 in N/A 8.63 in N/A 0.75 in N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TACK18K080S N/A 22218 N/A N/A 9.38 in N/A 0.75 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TACK18K303S N/A 22218 N/A 3 3/16 in N/A 9.38 in N/A 0.75 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TACK18K304S N/A 22218 N/A 3 1/4 in N/A 9.38 in N/A 0.75 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
DVC20K307S N/A 22220 N/A 3 7/16 in N/A 8.63 in N/A 0.75 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TACK20K307S N/A 22220 N/A 3 7/16 in N/A 9.38 in N/A 0.75 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
DVC20K308S N/A 22220 N/A 3 1/2 in N/A 8.63 in N/A 0.75 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TACK20K308S N/A 22220 N/A 3 1/2 in N/A 9.38 in N/A 0.75 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
DVC20K090S N/A 22220 N/A N/A 8.63 in N/A 0.75 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TACK20K090S N/A 22220 N/A N/A 9.38 in N/A 0.75 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
DVC22K100S N/A 22222 N/A N/A 9.38 in N/A 0.75 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TACK22K100S N/A 22222 N/A N/A 11.75 in N/A 0.75 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
DVC22K315S N/A 22222 N/A 3 15/16 in N/A 9.38 in N/A 0.75 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3