Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Tapered-Adapter-Piloted-Flange-Cartridge
Unit of Measure
1 2 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TACK22K315S N/A 22222 N/A 3 15/16 in N/A 11.75 in298.5 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
DVC22K400S N/A 22222 N/A 4 in N/A 9.38 in238.3 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TACK22K400S N/A 22222 N/A 4 in N/A 11.75 in298.5 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TACK24K403S N/A 22224 N/A 4 3/16 in N/A 12.75 in323.9 mm N/A 0.875 in24 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A CAD Icon (for items table)
TACK24K404S N/A 22224 N/A 4 1/4 in N/A 12.75 in323.9 mm N/A 0.875 in24 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A CAD Icon (for items table)
TACK24K110S N/A 22224 N/A 110 mm N/A 12.75 in323.9 mm N/A 0.875 in24 mm N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A CAD Icon (for items table)
DVC26K407S N/A 22226 N/A 4 7/16 in N/A 11.75 in298.5 mm N/A 0.75 in20 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TACK26K407S N/A 22226 N/A 4 7/16 in N/A 12.75 in323.9 mm N/A 0.984 in24 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
DVC26K408S N/A 22226 N/A 4 1/2 in N/A 11.75 in298.5 mm N/A 0.75 in20 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TACK26K408S N/A 22226 N/A 4 1/2 in N/A 12.75 in323.9 mm N/A 0.984 in24 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
DVC26K115S N/A 22226 N/A 115 mm N/A 11.75 in298.5 mm N/A 0.75 in20 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TACK26K115S N/A 22226 N/A 115 mm N/A 12.75 in323.9 mm N/A 0.984 in24 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TACK28K125S N/A 22228 N/A 125 mm N/A 14.5 in368.3 mm N/A 1 in25.4 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
TACK28K415S N/A 22228 N/A 4 15/16 in N/A 14.5 in368.3 mm N/A 1 in25.4 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
TACK28K500S N/A 22228 N/A 5 in N/A 14.5 in368.3 mm N/A 1 in25.4 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
Unit of Measure
1 2