Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| TACK22K315S | N/A 22222 | N/A 3 15/16 in | N/A 11.75 in298.5 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| DVC22K400S | N/A 22222 | N/A 4 in | N/A 9.38 in238.3 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TACK22K400S | N/A 22222 | N/A 4 in | N/A 11.75 in298.5 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TACK24K403S | N/A 22224 | N/A 4 3/16 in | N/A 12.75 in323.9 mm | N/A 0.875 in24 mm | N/A 174000 lbf772000 N | N/A 145000 lbf647000 N |
N/A
|
| TACK24K404S | N/A 22224 | N/A 4 1/4 in | N/A 12.75 in323.9 mm | N/A 0.875 in24 mm | N/A 174000 lbf772000 N | N/A 145000 lbf647000 N |
N/A
|
| TACK24K110S | N/A 22224 | N/A 110 mm | N/A 12.75 in323.9 mm | N/A 0.875 in24 mm | N/A 174000 lbf772000 N | N/A 145000 lbf647000 N |
N/A
|
| DVC26K407S | N/A 22226 | N/A 4 7/16 in | N/A 11.75 in298.5 mm | N/A 0.75 in20 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TACK26K407S | N/A 22226 | N/A 4 7/16 in | N/A 12.75 in323.9 mm | N/A 0.984 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| DVC26K408S | N/A 22226 | N/A 4 1/2 in | N/A 11.75 in298.5 mm | N/A 0.75 in20 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TACK26K408S | N/A 22226 | N/A 4 1/2 in | N/A 12.75 in323.9 mm | N/A 0.984 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| DVC26K115S | N/A 22226 | N/A 115 mm | N/A 11.75 in298.5 mm | N/A 0.75 in20 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TACK26K115S | N/A 22226 | N/A 115 mm | N/A 12.75 in323.9 mm | N/A 0.984 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TACK28K125S | N/A 22228 | N/A 125 mm | N/A 14.5 in368.3 mm | N/A 1 in25.4 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| TACK28K415S | N/A 22228 | N/A 4 15/16 in | N/A 14.5 in368.3 mm | N/A 1 in25.4 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| TACK28K500S | N/A 22228 | N/A 5 in | N/A 14.5 in368.3 mm | N/A 1 in25.4 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|