Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
6-Bolt Round Flange Block Mounted Bearings
Unit of Measure
1 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAFK22K100S N/A 22222 N/A 100 mm N/A 12.88 in327.2 mm N/A 1 in24 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAFK22K315S N/A 22222 N/A 3 15/16 in N/A 12.88 in327.2 mm N/A 1 in24 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAFK22K400S N/A 22222 N/A 4 in N/A 12.88 in327.2 mm N/A 1 in24 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAFK26K407S N/A 22226 N/A 4 7/16 in N/A 14 in355.6 mm N/A 1.125 in24 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TAFK26K408S N/A 22226 N/A 4 1/2 in N/A 14 in355.6 mm N/A 1.125 in24 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TAFK26K115S N/A 22226 N/A 115 mm N/A 14 in355.6 mm N/A 1.125 in24 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
Unit of Measure
1