Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| TAFK22K100S | N/A 22222 | N/A | N/A 12.88 in | N/A 1 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAFK22K315S | N/A 22222 | N/A 3 15/16 in | N/A 12.88 in | N/A 1 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAFK22K400S | N/A 22222 | N/A 4 in | N/A 12.88 in | N/A 1 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAFK26K407S | N/A 22226 | N/A 4 7/16 in | N/A 14 in | N/A 1.125 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAFK26K408S | N/A 22226 | N/A 4 1/2 in | N/A 14 in | N/A 1.125 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAFK26K115S | N/A 22226 | N/A | N/A 14 in | N/A 1.125 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|