Part Number |
Bearing Number |
Shaft Size |
Slot to Slot |
Opening Height |
Slot Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| TATU10K111S | N/A 22210 | N/A 1 11/16 in | N/A 4.5 in114.3 mm | N/A 1.38 in34.9 mm | N/A 0.81 in20.6 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A |
| TATU10K112S | N/A 22210 | N/A 1 3/4 in | N/A 4.5 in114.3 mm | N/A 1.38 in34.9 mm | N/A 0.81 in20.6 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A |
| TATU10K045S | N/A 22210 | N/A 45 mm | N/A 4.5 in114.3 mm | N/A 1.38 in34.9 mm | N/A 0.81 in20.6 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A |
| TATU11K115S | N/A 22211 | N/A 1 15/16 in | N/A 4.5 in114.3 mm | N/A 1.38 in34.9 mm | N/A 0.81 in20.6 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A |
| TATU11K050S | N/A 22211 | N/A 50 mm | N/A 4.5 in114.3 mm | N/A 1.38 in34.9 mm | N/A 0.81 in20.6 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A |
| TATU11K200S | N/A 22211 | N/A 2 in | N/A 4.5 in114.3 mm | N/A 1.38 in34.9 mm | N/A 0.81 in20.6 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A |
| TATU13K203S | N/A 22213 | N/A 2 3/16 in | N/A 5.13 in130.2 mm | N/A 1.38 in34.9 mm | N/A 1.06 in27 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A |
| TATU13K204S | N/A 22213 | N/A 2 1/4 in | N/A 5.13 in130.2 mm | N/A 1.38 in34.9 mm | N/A 1.06 in27 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A |
| TATU13K060S | N/A 22213 | N/A 60 mm | N/A 5.13 in130.2 mm | N/A 1.38 in34.9 mm | N/A 1.06 in27 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A |
| TATU15K207S | N/A 22215 | N/A 2 7/16 in | N/A 5.94 in150.9 mm | N/A 1.56 in39.6 mm | N/A 1.81 in46 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A |
| TATU15K208S | N/A 22215 | N/A 2 1/2 in | N/A 5.94 in150.9 mm | N/A 1.56 in39.6 mm | N/A 1.81 in46 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A |
| TATU15K065S | N/A 22215 | N/A 65 mm | N/A 5.94 in150.9 mm | N/A 1.56 in39.6 mm | N/A 1.81 in46 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A |
| TATU16K211S | N/A 22216 | N/A 2 11/16 in | N/A 6.81 in173 mm | N/A 1.88 in47.6 mm | N/A 1.81 in46 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A |
| TATU16K212S | N/A 22216 | N/A 2 3/4 in | N/A 6.81 in173 mm | N/A 1.88 in47.6 mm | N/A 1.81 in46 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A |
| TATU16K070S | N/A 22216 | N/A 70 mm | N/A 6.81 in173 mm | N/A 1.88 in47.6 mm | N/A 1.81 in46 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A |
| TATU17K215S | N/A 22217 | N/A 2 15/16 in | N/A 6.81 in173 mm | N/A 1.88 in47.6 mm | N/A 1.81 in46 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A |
| TATU17K075S | N/A 22217 | N/A 75 mm | N/A 6.81 in173 mm | N/A 1.88 in47.6 mm | N/A 1.81 in46 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A |
| TATU17K300S | N/A 22217 | N/A 3 in | N/A 6.81 in173 mm | N/A 1.88 in47.6 mm | N/A 1.81 in46 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A |
| TATU18K080S | N/A 22218 | N/A 80 mm | N/A 8.63 in219.1 mm | N/A 2.13 in54 mm | N/A 2.06 in52.4 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A |
| TATU18K303S | N/A 22218 | N/A 3 3/16 in | N/A 8.63 in219.1 mm | N/A 2.13 in54 mm | N/A 2.06 in52.4 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A |
| TATU18K304S | N/A 22218 | N/A 3 1/4 in | N/A 8.63 in219.1 mm | N/A 2.13 in54 mm | N/A 2.06 in52.4 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A |
| TATU20K307S | N/A 22220 | N/A 3 7/16 in | N/A 8.63 in219.2 mm | N/A 2.06 in52.3 mm | N/A 2.06 in52.3 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A |
| TATU20K308S | N/A 22220 | N/A 3 1/2 in | N/A 8.63 in219.2 mm | N/A 2.06 in52.3 mm | N/A 2.06 in52.3 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A |
| TATU20K090S | N/A 22220 | N/A 90 mm | N/A 8.63 in219.2 mm | N/A 2.06 in52.3 mm | N/A 2.06 in52.3 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A |
| TATU22K100S | N/A 22222 | N/A 100 mm | N/A 9.5 in241.3 mm | N/A 2.13 in54.1 mm | N/A 2.06 in52.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A |