Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Tapered-Adapter-Two-Bolt-Pillow-Block
Unit of Measure
 1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TADI15K208S N/A 22215 N/A 2 1/2 in N/A 3.25 in82.6 mm N/A 9.25 in235 mm N/A 10.25 in260.4 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD
DVP15K065S N/A 22215 N/A 65 mm N/A 2.75 in69.9 mm N/A 6.88 in174.8 mm N/A 8.63 in219.2 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD
TAPA15K065S N/A 22215 N/A 65 mm N/A 3.25 in82.6 mm N/A 7.88 in200.2 mm N/A 9.63 in244.6 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD
TAPKT15K065S N/A 22215 N/A 65 mm N/A 3.5 in88.9 mm N/A 9.06 in230.1 mm N/A 10.44 in265.2 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD
TAPN15K065S N/A 22215 N/A 65 mm N/A 3.15 in80 mm N/A 7.88 in200.2 mm N/A 9.63 in244.6 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD
TASD15K065S N/A 22215 N/A 65 mm N/A 4 in101.6 mm N/A 10 in254 mm N/A 11.5 in292.1 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD
TADI15K065S N/A 22215 N/A 65 mm N/A 3.25 in82.6 mm N/A 9.25 in235 mm N/A 10.25 in260.4 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD
TAPN16K211S N/A 22216 N/A 2 11/16 in N/A 3.74 in95 mm N/A 9.25 in235 mm N/A 10.5 in266.7 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD
TAPA16K211S N/A 22216 N/A 2 11/16 in N/A 3.5 in88.9 mm N/A 9 in228.6 mm N/A 11 in279.4 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD
TAPN16K212S N/A 22216 N/A 2 3/4 in N/A 3.74 in95 mm N/A 9.25 in235 mm N/A 10.5 in266.7 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD
TAPA16K212S N/A 22216 N/A 2 3/4 in N/A 3.5 in88.9 mm N/A 9 in228.6 mm N/A 11 in279.4 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD
TAPN16K070S N/A 22216 N/A 70 mm N/A 3.74 in95 mm N/A 9.25 in235 mm N/A 10.5 in266.7 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD
TAPA16K070S N/A 22216 N/A 70 mm N/A 3.5 in88.9 mm N/A 9 in228.6 mm N/A 11 in279.4 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD
DVP17K215S N/A 22217 N/A 2 15/16 in N/A 3.25 in82.6 mm N/A 7.88 in200.2 mm N/A 9.62 in244.3 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD
TAPA17K215S N/A 22217 N/A 2 15/16 in N/A 3.75 in95.3 mm N/A 9.5 in241.3 mm N/A 11 in279.4 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD
TAPN17K215S N/A 22217 N/A 2 15/16 in N/A 3.75 in95.3 mm N/A 9.5 in241.3 mm N/A 11 in279.4 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD
TASD17K215S N/A 22217 N/A 2 15/16 in N/A 4.75 in120.7 mm N/A 11 in279.4 mm N/A 12.5 in317.5 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD
TADI17K215S N/A 22217 N/A 2 15/16 in N/A 3.75 in95.3 mm N/A 9.88 in251 mm N/A 11.5 in292.1 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD
DVP17K075S N/A 22217 N/A 75 mm N/A 3.25 in82.6 mm N/A 7.88 in200.2 mm N/A 9.62 in244.3 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD
TAPA17K075S N/A 22217 N/A 75 mm N/A 3.75 in95.3 mm N/A 9.5 in241.3 mm N/A 11 in279.4 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD
TAPN17K075S N/A 22217 N/A 75 mm N/A 3.75 in95.3 mm N/A 9.5 in241.3 mm N/A 11 in279.4 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD
TASD17K075S N/A 22217 N/A 75 mm N/A 4.75 in120.7 mm N/A 11 in279.4 mm N/A 12.5 in317.5 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD
TADI17K075S N/A 22217 N/A 75 mm N/A 3.75 in95.3 mm N/A 9.88 in251 mm N/A 11.5 in292.1 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD
DVP17K300S N/A 22217 N/A 3 in N/A 3.25 in82.6 mm N/A 7.88 in200.2 mm N/A 9.62 in244.3 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD
TAPA17K300S N/A 22217 N/A 3 in N/A 3.75 in95.3 mm N/A 9.5 in241.3 mm N/A 11 in279.4 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD
Unit of Measure
 1 2 3 4 5 »