COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Tapered-Adapter-Two-Bolt-Pillow-Block
Unit of Measure
1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAPN10K112S N/A 22210 N/A 1 3/4 in N/A 2.362 in N/A 6.5 in N/A 7 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
TAPA10K112S N/A 22210 N/A 1 3/4 in N/A 2.5 in N/A 6.5 in N/A 7 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
TADI10K112S N/A 22210 N/A 1 3/4 in N/A 2.88 in N/A 7.38 in N/A 7.94 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
DVP10K112S N/A 22210 N/A 1 3/4 in N/A 2.25 in N/A 6.25 in N/A 7.12 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
DVPL10K112S N/A 22210 N/A 1 3/4 in N/A 2.13 in N/A 5.31 in N/A 6.5 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
TASD10K045S N/A 22210 N/A N/A 3.13 in N/A 7.56 in N/A 7.94 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
TAPN10K045S N/A 22210 N/A N/A 2.362 in N/A 6.5 in N/A 7 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
TAPA10K045S N/A 22210 N/A N/A 2.5 in N/A 6.5 in N/A 7 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
TADI10K045S N/A 22210 N/A N/A 2.88 in N/A 7.38 in N/A 7.94 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
TAPKT10K045S N/A 22210 N/A N/A 2.75 in N/A 6.94 in N/A 8.06 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
DVP10K45S N/A 22210 N/A N/A 2.25 in N/A 6.25 in N/A 7.12 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
DVPL10K045S N/A 22210 N/A N/A 2.13 in N/A 5.31 in N/A 6.5 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
DVP11K115S N/A 22211 N/A 1 15/16 in N/A 2.25 in N/A 6 in N/A 7.13 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAPA11K115S N/A 22211 N/A 1 15/16 in N/A 2.75 in N/A 6.5 in N/A 8.7 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAPN11K115S N/A 22211 N/A 1 15/16 in N/A 2.75 in N/A 6.5 in N/A 8.7 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TASD11K115S N/A 22211 N/A 1 15/16 in N/A 3.25 in N/A 8.25 in N/A 9.25 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TADI11K115S N/A 22211 N/A 1 15/16 in N/A 2.88 in N/A 7.38 in N/A 7.94 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAPKT11K115S N/A 22211 N/A 1 15/16 in N/A 2.75 in N/A 6.94 in N/A 8.06 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
DVPL11K115S N/A 22211 N/A 1 15/16 in N/A 2.25 in N/A 5.93 in N/A 6.36 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
DVP11K050S N/A 22211 N/A N/A 2.25 in N/A 6 in N/A 7.13 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAPA11K050S N/A 22211 N/A N/A 2.75 in N/A 6.5 in N/A 8.7 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAPN11K050S N/A 22211 N/A N/A 2.75 in N/A 6.5 in N/A 8.7 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TASD11K050S N/A 22211 N/A N/A 3.25 in N/A 8.25 in N/A 9.25 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TADI11K050S N/A 22211 N/A N/A 2.88 in N/A 7.38 in N/A 7.94 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAPKT11K050S N/A 22211 N/A N/A 2.75 in N/A 6.94 in N/A 8.06 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »