COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Tapered-Adapter-Two-Bolt-Pillow-Block
Unit of Measure
1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

DVPL11K050S N/A 22211 N/A N/A 2.25 in N/A 5.93 in N/A 6.36 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
DVP11K200S N/A 22211 N/A 2 in N/A 2.25 in N/A 6 in N/A 7.13 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAPA11K200S N/A 22211 N/A 2 in N/A 2.75 in N/A 6.5 in N/A 8.7 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAPN11K200S N/A 22211 N/A 2 in N/A 2.75 in N/A 6.5 in N/A 8.7 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TASD11K200S N/A 22211 N/A 2 in N/A 3.25 in N/A 8.25 in N/A 9.25 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TADI11K200S N/A 22211 N/A 2 in N/A 2.88 in N/A 7.38 in N/A 7.94 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAPKT11K200S N/A 22211 N/A 2 in N/A 2.75 in N/A 6.94 in N/A 8.06 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
DVPL11K200S N/A 22211 N/A 2 in N/A 2.25 in N/A 5.93 in N/A 6.36 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAPN12K055S N/A 22212 N/A N/A 2.756 in N/A 7 in N/A 8.63 in N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD Icon (for items table)
TAPKT12K055S N/A 22212 N/A N/A 3 in N/A 7.69 in N/A 8.81 in N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD Icon (for items table)
DVP13K203S N/A 22213 N/A 2 3/16 in N/A 2.5 in N/A 6.5 in N/A 7.87 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
TAPA13K203S N/A 22213 N/A 2 3/16 in N/A 3 in N/A 7.2 in N/A 9.2 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
TAPKT13K203S N/A 22213 N/A 2 3/16 in N/A 3 in N/A 7.66 in N/A 8.78 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
TAPN13K203S N/A 22213 N/A 2 3/16 in N/A 3.15 in N/A 7.2 in N/A 9.2 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
TASD13K203S N/A 22213 N/A 2 3/16 in N/A 3.75 in N/A 9.13 in N/A 10.38 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
TADI13K203S N/A 22213 N/A 2 3/16 in N/A 3 in N/A 8 in N/A 9.25 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
DVPL13K203S N/A 22213 N/A 2 3/16 in N/A 2.5 in N/A 6.5 in N/A 7.88 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
DVP13K204S N/A 22213 N/A 2 1/4 in N/A 2.5 in N/A 6.5 in N/A 7.87 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
TAPA13K204S N/A 22213 N/A 2 1/4 in N/A 3 in N/A 7.2 in N/A 9.2 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
TAPKT13K204S N/A 22213 N/A 2 1/4 in N/A 3 in N/A 7.66 in N/A 8.78 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
TAPN13K204S N/A 22213 N/A 2 1/4 in N/A 3.15 in N/A 7.2 in N/A 9.2 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
TASD13K204S N/A 22213 N/A 2 1/4 in N/A 3.75 in N/A 9.13 in N/A 10.38 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
TADI13K204S N/A 22213 N/A 2 1/4 in N/A 3.25 in N/A 9.25 in N/A 10.25 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
DVPL13K204S N/A 22213 N/A 2 1/4 in N/A 2.5 in N/A 6.5 in N/A 7.88 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
DVP13K060S N/A 22213 N/A N/A 2.5 in N/A 6.5 in N/A 7.87 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »