Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| TADI15K065S | N/A 22215 | N/A 65 mm | N/A 3.25 in82.6 mm | N/A 9.25 in235 mm | N/A 10.25 in260.4 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| DVPL15K065S | N/A 22215 | N/A 65 mm | N/A 2.75 in69.9 mm | N/A 6.88 in174.8 mm | N/A 8.63 in219.2 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAPN16K211S | N/A 22216 | N/A 2 11/16 in | N/A 3.74 in95 mm | N/A 9.25 in235 mm | N/A 10.5 in266.7 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| TAPA16K211S | N/A 22216 | N/A 2 11/16 in | N/A 3.5 in88.9 mm | N/A 9 in228.6 mm | N/A 11 in279.4 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| TAPN16K212S | N/A 22216 | N/A 2 3/4 in | N/A 3.74 in95 mm | N/A 9.25 in235 mm | N/A 10.5 in266.7 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| TAPA16K212S | N/A 22216 | N/A 2 3/4 in | N/A 3.5 in88.9 mm | N/A 9 in228.6 mm | N/A 11 in279.4 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| TAPN16K070S | N/A 22216 | N/A 70 mm | N/A 3.74 in95 mm | N/A 9.25 in235 mm | N/A 10.5 in266.7 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| TAPA16K070S | N/A 22216 | N/A 70 mm | N/A 3.5 in88.9 mm | N/A 9 in228.6 mm | N/A 11 in279.4 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| DVP17K215S | N/A 22217 | N/A 2 15/16 in | N/A 3.25 in82.6 mm | N/A 7.88 in200.2 mm | N/A 9.62 in244.3 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAPA17K215S | N/A 22217 | N/A 2 15/16 in | N/A 3.75 in95.3 mm | N/A 9.5 in241.3 mm | N/A 11 in279.4 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAPN17K215S | N/A 22217 | N/A 2 15/16 in | N/A 3.75 in95.3 mm | N/A 9.5 in241.3 mm | N/A 11 in279.4 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TASD17K215S | N/A 22217 | N/A 2 15/16 in | N/A 4.75 in120.7 mm | N/A 11 in279.4 mm | N/A 12.5 in317.5 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TADI17K215S | N/A 22217 | N/A 2 15/16 in | N/A 3.75 in95.3 mm | N/A 9.88 in251 mm | N/A 11.5 in292.1 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| DVPL17K215S | N/A 22217 | N/A 2 15/16 in | N/A 3.25 in82.6 mm | N/A 7.7 in195.6 mm | N/A 8.4 in213.4 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| DVP17K075S | N/A 22217 | N/A 75 mm | N/A 3.25 in82.6 mm | N/A 7.88 in200.2 mm | N/A 9.62 in244.3 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAPA17K075S | N/A 22217 | N/A 75 mm | N/A 3.75 in95.3 mm | N/A 9.5 in241.3 mm | N/A 11 in279.4 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAPN17K075S | N/A 22217 | N/A 75 mm | N/A 3.75 in95.3 mm | N/A 9.5 in241.3 mm | N/A 11 in279.4 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TASD17K075S | N/A 22217 | N/A 75 mm | N/A 4.75 in120.7 mm | N/A 11 in279.4 mm | N/A 12.5 in317.5 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TADI17K075S | N/A 22217 | N/A 75 mm | N/A 3.75 in95.3 mm | N/A 9.88 in251 mm | N/A 11.5 in292.1 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| DVPL17K075S | N/A 22217 | N/A 75 mm | N/A 3.25 in82.6 mm | N/A 7.7 in195.6 mm | N/A 8.4 in213.4 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| DVP17K300S | N/A 22217 | N/A 3 in | N/A 3.25 in82.6 mm | N/A 7.88 in200.2 mm | N/A 9.62 in244.3 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAPA17K300S | N/A 22217 | N/A 3 in | N/A 3.75 in95.3 mm | N/A 9.5 in241.3 mm | N/A 11 in279.4 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAPN17K300S | N/A 22217 | N/A 3 in | N/A 3.75 in95.3 mm | N/A 9.5 in241.3 mm | N/A 11 in279.4 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TASD17K300S | N/A 22217 | N/A 3 in | N/A 4.75 in120.7 mm | N/A 11 in279.4 mm | N/A 12.5 in317.5 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TADI17K300S | N/A 22217 | N/A 3 in | N/A 3.75 in95.3 mm | N/A 9.88 in251 mm | N/A 11.5 in292.1 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| DVPL17K300S | N/A 22217 | N/A 3 in | N/A 3.25 in82.6 mm | N/A 7.7 in195.6 mm | N/A 8.4 in213.4 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TASD18K080S | N/A 22218 | N/A 80 mm | N/A 5.5 in139.7 mm | N/A 13.25 in336.6 mm | N/A 14.25 in362 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAPN18K080S | N/A 22218 | N/A 80 mm | N/A 3.937 in100 mm | N/A 11.25 in285.8 mm | N/A 11.63 in295.4 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAPA18K080S | N/A 22218 | N/A 80 mm | N/A 4 in101.6 mm | N/A 10 in254 mm | N/A 11.75 in298.5 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TADI18K080S | N/A 22218 | N/A 80 mm | N/A 4.5 in114.3 mm | N/A 12.81 in325.4 mm | N/A 13.81 in350.8 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| DVPL18K080S | N/A 22218 | N/A 80 mm | N/A 3.75 in95.3 mm | N/A 9.38 in238.3 mm | N/A 11.25 in285.8 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TASD18K303S | N/A 22218 | N/A 3 3/16 in | N/A 5.5 in139.7 mm | N/A 13.25 in336.6 mm | N/A 14.25 in362 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAPN18K303S | N/A 22218 | N/A 3 3/16 in | N/A 3.937 in100 mm | N/A 11.25 in285.8 mm | N/A 11.63 in295.4 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAPA18K303S | N/A 22218 | N/A 3 3/16 in | N/A 4 in101.6 mm | N/A 10 in254 mm | N/A 11.75 in298.5 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TADI18K303S | N/A 22218 | N/A 3 3/16 in | N/A 4.5 in114.3 mm | N/A 12.81 in325.4 mm | N/A 13.81 in350.8 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| DVPL18K303S | N/A 22218 | N/A 3 3/16 in | N/A 3.75 in95.3 mm | N/A 9.38 in238.3 mm | N/A 11.25 in285.8 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TASD18K304S | N/A 22218 | N/A 3 1/4 in | N/A 5.5 in139.7 mm | N/A 13.25 in336.6 mm | N/A 14.25 in362 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAPN18K304S | N/A 22218 | N/A 3 1/4 in | N/A 3.937 in100 mm | N/A 11.25 in285.8 mm | N/A 11.63 in295.4 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAPA18K304S | N/A 22218 | N/A 3 1/4 in | N/A 4 in101.6 mm | N/A 10 in254 mm | N/A 11.75 in298.5 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TADI18K304S | N/A 22218 | N/A 3 1/4 in | N/A 4.5 in114.3 mm | N/A 12.81 in325.4 mm | N/A 13.81 in350.8 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| DVPL18K304S | N/A 22218 | N/A 3 1/4 in | N/A 3.75 in95.3 mm | N/A 9.38 in238.3 mm | N/A 11.25 in285.8 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAPN19K085S | N/A 22219 | N/A 85 mm | N/A 4.409 in112 mm | N/A 11.25 in285.8 mm | N/A 11.63 in295.4 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| DVP20K307S | N/A 22220 | N/A 3 7/16 in | N/A 3.75 in95.3 mm | N/A 9.38 in238.3 mm | N/A 11.25 in285.8 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAPA20K307S | N/A 22220 | N/A 3 7/16 in | N/A 4.5 in114.3 mm | N/A 10.88 in276.4 mm | N/A 13.13 in333.5 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAPN20K307S | N/A 22220 | N/A 3 7/16 in | N/A 4.41 in112 mm | N/A 10.88 in276.4 mm | N/A 13.13 in333.5 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TASD20K307S | N/A 22220 | N/A 3 7/16 in | N/A 5.5 in139.7 mm | N/A 13.25 in336.6 mm | N/A 14.25 in362 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TADI20K307S | N/A 22220 | N/A 3 7/16 in | N/A 4.5 in114.3 mm | N/A 12.81 in325.4 mm | N/A 13.81 in350.8 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| DVPL20K307S | N/A 22220 | N/A 3 7/16 in | N/A 3.75 in95.3 mm | N/A 9.38 in238.3 mm | N/A 11.25 in285.8 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| DVP20K308S | N/A 22220 | N/A 3 1/2 in | N/A 3.75 in95.3 mm | N/A 9.38 in238.3 mm | N/A 11.25 in285.8 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAPA20K308S | N/A 22220 | N/A 3 1/2 in | N/A 4.5 in114.3 mm | N/A 10.88 in276.4 mm | N/A 13.13 in333.5 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|