Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Tapered-Adapter-Two-Bolt-Pillow-Block
Unit of Measure
1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAPA13K060S N/A 22213 N/A 60 mm N/A 3 in76.2 mm N/A 7.2 in182.9 mm N/A 9.2 in233.7 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD
TAPKT13K060S N/A 22213 N/A 60 mm N/A 3 in76.2 mm N/A 7.66 in194.6 mm N/A 8.78 in223 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD
TAPN13K060S N/A 22213 N/A 60 mm N/A 3.15 in80 mm N/A 7.2 in182.9 mm N/A 9.2 in233.7 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD
TASD13K060S N/A 22213 N/A 60 mm N/A 3.75 in95.3 mm N/A 9.13 in231.9 mm N/A 10.38 in263.7 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD
TADI13K060S N/A 22213 N/A 60 mm N/A 3.25 in82.6 mm N/A 9.25 in235 mm N/A 10.25 in260.4 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD
DVPL13K060S N/A 22213 N/A 60 mm N/A 2.5 in63.5 mm N/A 6.5 in165.1 mm N/A 7.88 in200.2 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD
DVP15K207S N/A 22215 N/A 2 7/16 in N/A 2.75 in69.9 mm N/A 6.88 in174.8 mm N/A 8.63 in219.2 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD
TAPA15K207S N/A 22215 N/A 2 7/16 in N/A 3.25 in82.6 mm N/A 7.88 in200.2 mm N/A 9.63 in244.6 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD
TAPKT15K207S N/A 22215 N/A 2 7/16 in N/A 3.5 in88.9 mm N/A 9.06 in230.1 mm N/A 10.44 in265.2 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD
TAPN15K207S N/A 22215 N/A 2 7/16 in N/A 3.15 in80 mm N/A 7.88 in200.2 mm N/A 9.63 in244.6 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD
TASD15K207S N/A 22215 N/A 2 7/16 in N/A 4 in101.6 mm N/A 10 in254 mm N/A 11.5 in292.1 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD
TADI15K207S N/A 22215 N/A 2 7/16 in N/A 3.25 in82.6 mm N/A 9.25 in235 mm N/A 10.25 in260.4 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD
DVPL15K207S N/A 22215 N/A 2 7/16 in N/A 2.75 in69.9 mm N/A 6.88 in174.8 mm N/A 8.63 in219.2 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD
DVP15K208S N/A 22215 N/A 2 1/2 in N/A 2.75 in69.9 mm N/A 6.88 in174.8 mm N/A 8.63 in219.2 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD
TAPA15K208S N/A 22215 N/A 2 1/2 in N/A 3.25 in82.6 mm N/A 7.88 in200.2 mm N/A 9.63 in244.6 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD
TAPKT15K208S N/A 22215 N/A 2 1/2 in N/A 3.5 in88.9 mm N/A 9.06 in230.1 mm N/A 10.44 in265.2 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD
TAPN15K208S N/A 22215 N/A 2 1/2 in N/A 3.15 in80 mm N/A 7.88 in200.2 mm N/A 9.63 in244.6 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD
TASD15K208S N/A 22215 N/A 2 1/2 in N/A 4 in101.6 mm N/A 10 in254 mm N/A 11.5 in292.1 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD
TADI15K208S N/A 22215 N/A 2 1/2 in N/A 3.25 in82.6 mm N/A 9.25 in235 mm N/A 10.25 in260.4 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD
DVPL15K208S N/A 22215 N/A 2 1/2 in N/A 2.75 in69.9 mm N/A 6.88 in174.8 mm N/A 8.63 in219.2 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD
DVP15K065S N/A 22215 N/A 65 mm N/A 2.75 in69.9 mm N/A 6.88 in174.8 mm N/A 8.63 in219.2 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD
TAPA15K065S N/A 22215 N/A 65 mm N/A 3.25 in82.6 mm N/A 7.88 in200.2 mm N/A 9.63 in244.6 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD
TAPKT15K065S N/A 22215 N/A 65 mm N/A 3.5 in88.9 mm N/A 9.06 in230.1 mm N/A 10.44 in265.2 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD
TAPN15K065S N/A 22215 N/A 65 mm N/A 3.15 in80 mm N/A 7.88 in200.2 mm N/A 9.63 in244.6 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD
TASD15K065S N/A 22215 N/A 65 mm N/A 4 in101.6 mm N/A 10 in254 mm N/A 11.5 in292.1 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD
Unit of Measure
1 2 3 4 5 »