Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| TAPA13K060S | N/A 22213 | N/A | N/A 3 in | N/A 7.2 in | N/A 9.2 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAPKT13K060S | N/A 22213 | N/A | N/A 3 in | N/A 7.66 in | N/A 8.78 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAPN13K060S | N/A 22213 | N/A | N/A 3.15 in | N/A 7.2 in | N/A 9.2 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TASD13K060S | N/A 22213 | N/A | N/A 3.75 in | N/A 9.13 in | N/A 10.38 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TADI13K060S | N/A 22213 | N/A | N/A 3.25 in | N/A 9.25 in | N/A 10.25 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| DVPL13K060S | N/A 22213 | N/A | N/A 2.5 in | N/A 6.5 in | N/A 7.88 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| DVP15K207S | N/A 22215 | N/A 2 7/16 in | N/A 2.75 in | N/A 6.88 in | N/A 8.63 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAPA15K207S | N/A 22215 | N/A 2 7/16 in | N/A 3.25 in | N/A 7.88 in | N/A 9.63 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAPKT15K207S | N/A 22215 | N/A 2 7/16 in | N/A 3.5 in | N/A 9.06 in | N/A 10.44 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAPN15K207S | N/A 22215 | N/A 2 7/16 in | N/A 3.15 in | N/A 7.88 in | N/A 9.63 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TASD15K207S | N/A 22215 | N/A 2 7/16 in | N/A 4 in | N/A 10 in | N/A 11.5 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TADI15K207S | N/A 22215 | N/A 2 7/16 in | N/A 3.25 in | N/A 9.25 in | N/A 10.25 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| DVPL15K207S | N/A 22215 | N/A 2 7/16 in | N/A 2.75 in | N/A 6.88 in | N/A 8.63 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| DVP15K208S | N/A 22215 | N/A 2 1/2 in | N/A 2.75 in | N/A 6.88 in | N/A 8.63 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAPA15K208S | N/A 22215 | N/A 2 1/2 in | N/A 3.25 in | N/A 7.88 in | N/A 9.63 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAPKT15K208S | N/A 22215 | N/A 2 1/2 in | N/A 3.5 in | N/A 9.06 in | N/A 10.44 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAPN15K208S | N/A 22215 | N/A 2 1/2 in | N/A 3.15 in | N/A 7.88 in | N/A 9.63 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TASD15K208S | N/A 22215 | N/A 2 1/2 in | N/A 4 in | N/A 10 in | N/A 11.5 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TADI15K208S | N/A 22215 | N/A 2 1/2 in | N/A 3.25 in | N/A 9.25 in | N/A 10.25 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| DVPL15K208S | N/A 22215 | N/A 2 1/2 in | N/A 2.75 in | N/A 6.88 in | N/A 8.63 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| DVP15K065S | N/A 22215 | N/A | N/A 2.75 in | N/A 6.88 in | N/A 8.63 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAPA15K065S | N/A 22215 | N/A | N/A 3.25 in | N/A 7.88 in | N/A 9.63 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAPKT15K065S | N/A 22215 | N/A | N/A 3.5 in | N/A 9.06 in | N/A 10.44 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAPN15K065S | N/A 22215 | N/A | N/A 3.15 in | N/A 7.88 in | N/A 9.63 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TASD15K065S | N/A 22215 | N/A | N/A 4 in | N/A 10 in | N/A 11.5 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|