Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| DVPL17K300S | N/A 22217 | N/A 3 in | N/A 3.25 in | N/A 7.7 in | N/A 8.4 in | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TASD18K080S | N/A 22218 | N/A | N/A 5.5 in | N/A 13.25 in | N/A 14.25 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAPN18K080S | N/A 22218 | N/A | N/A 3.937 in | N/A 11.25 in | N/A 11.63 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAPA18K080S | N/A 22218 | N/A | N/A 4 in | N/A 10 in | N/A 11.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TADI18K080S | N/A 22218 | N/A | N/A 4.5 in | N/A 12.81 in | N/A 13.81 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| DVPL18K080S | N/A 22218 | N/A | N/A 3.75 in | N/A 9.38 in | N/A 11.25 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TASD18K303S | N/A 22218 | N/A 3 3/16 in | N/A 5.5 in | N/A 13.25 in | N/A 14.25 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAPN18K303S | N/A 22218 | N/A 3 3/16 in | N/A 3.937 in | N/A 11.25 in | N/A 11.63 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAPA18K303S | N/A 22218 | N/A 3 3/16 in | N/A 4 in | N/A 10 in | N/A 11.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TADI18K303S | N/A 22218 | N/A 3 3/16 in | N/A 4.5 in | N/A 12.81 in | N/A 13.81 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| DVPL18K303S | N/A 22218 | N/A 3 3/16 in | N/A 3.75 in | N/A 9.38 in | N/A 11.25 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TASD18K304S | N/A 22218 | N/A 3 1/4 in | N/A 5.5 in | N/A 13.25 in | N/A 14.25 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAPN18K304S | N/A 22218 | N/A 3 1/4 in | N/A 3.937 in | N/A 11.25 in | N/A 11.63 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAPA18K304S | N/A 22218 | N/A 3 1/4 in | N/A 4 in | N/A 10 in | N/A 11.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TADI18K304S | N/A 22218 | N/A 3 1/4 in | N/A 4.5 in | N/A 12.81 in | N/A 13.81 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| DVPL18K304S | N/A 22218 | N/A 3 1/4 in | N/A 3.75 in | N/A 9.38 in | N/A 11.25 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAPN19K085S | N/A 22219 | N/A | N/A 4.409 in | N/A 11.25 in | N/A 11.63 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| DVP20K307S | N/A 22220 | N/A 3 7/16 in | N/A 3.75 in | N/A 9.38 in | N/A 11.25 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAPA20K307S | N/A 22220 | N/A 3 7/16 in | N/A 4.5 in | N/A 10.88 in | N/A 13.13 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAPN20K307S | N/A 22220 | N/A 3 7/16 in | N/A 4.41 in | N/A 10.88 in | N/A 13.13 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TASD20K307S | N/A 22220 | N/A 3 7/16 in | N/A 5.5 in | N/A 13.25 in | N/A 14.25 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TADI20K307S | N/A 22220 | N/A 3 7/16 in | N/A 4.5 in | N/A 12.81 in | N/A 13.81 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| DVPL20K307S | N/A 22220 | N/A 3 7/16 in | N/A 3.75 in | N/A 9.38 in | N/A 11.25 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| DVP20K308S | N/A 22220 | N/A 3 1/2 in | N/A 3.75 in | N/A 9.38 in | N/A 11.25 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAPA20K308S | N/A 22220 | N/A 3 1/2 in | N/A 4.5 in | N/A 10.88 in | N/A 13.13 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|