COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Tapered-Adapter-Two-Bolt-Pillow-Block
Unit of Measure
« 6 7 8 

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAPN20K308S N/A 22220 N/A 3 1/2 in N/A 4.41 in N/A 10.88 in N/A 13.13 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TASD20K308S N/A 22220 N/A 3 1/2 in N/A 5.5 in N/A 13.25 in N/A 14.25 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TADI20K308S N/A 22220 N/A 3 1/2 in N/A 4.5 in N/A 12.81 in N/A 13.81 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
DVPL20K308S N/A 22220 N/A 3 1/2 in N/A 3.75 in N/A 9.38 in N/A 11.25 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
DVP20K090S N/A 22220 N/A N/A 3.75 in N/A 9.38 in N/A 11.25 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TAPA20K090S N/A 22220 N/A N/A 4.5 in N/A 10.88 in N/A 13.13 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TAPN20K090S N/A 22220 N/A N/A 4.41 in N/A 10.88 in N/A 13.13 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TASD20K090S N/A 22220 N/A N/A 5.5 in N/A 13.25 in N/A 14.25 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TADI20K090S N/A 22220 N/A N/A 4.5 in N/A 12.81 in N/A 13.81 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
DVPL20K090S N/A 22220 N/A N/A 3.75 in N/A 9.38 in N/A 11.25 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
DVP22K100S N/A 22222 N/A N/A 4.25 in N/A 10.06 in N/A 12.5 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAPA22K100S N/A 22222 N/A N/A 4.94 in N/A 12.5 in N/A 14.5 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAPN22K100S N/A 22222 N/A N/A 4.92 in N/A 12.5 in N/A 14.5 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
DVPL22K100S N/A 22222 N/A N/A 4.25 in N/A 10.04 in N/A 12.6 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
DVP22K315S N/A 22222 N/A 3 15/16 in N/A 4.25 in N/A 10.06 in N/A 12.5 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAPA22K315S N/A 22222 N/A 3 15/16 in N/A 4.94 in N/A 12.5 in N/A 14.5 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAPN22K315S N/A 22222 N/A 3 15/16 in N/A 4.92 in N/A 12.5 in N/A 14.5 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
DVPL22K315S N/A 22222 N/A 3 15/16 in N/A 4.25 in N/A 10.04 in N/A 12.6 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
DVP22K400S N/A 22222 N/A 4 in N/A 4.25 in N/A 10.06 in N/A 12.5 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAPA22K400S N/A 22222 N/A 4 in N/A 4.94 in N/A 12.5 in N/A 14.5 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAPN22K400S N/A 22222 N/A 4 in N/A 4.92 in N/A 12.5 in N/A 14.5 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
DVPL22K400S N/A 22222 N/A 4 in N/A 4.25 in N/A 10.04 in N/A 12.6 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAPN24K403S N/A 22224 N/A 4 3/16 in N/A 5.512 in N/A 13.56 in N/A 14 in N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A CAD Icon (for items table)
TAPN24K404S N/A 22224 N/A 4 1/4 in N/A 5.512 in N/A 13.56 in N/A 14 in N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A CAD Icon (for items table)
TAPN24K110S N/A 22224 N/A N/A 5.512 in N/A 13.56 in N/A 14 in N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8