Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| TAPA26K407S | N/A 22226 | N/A 4 7/16 in | N/A 6 in | N/A 14.25 in | N/A 15.75 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAPN26K407S | N/A 22226 | N/A 4 7/16 in | N/A 5.91 in | N/A 14.46 in | N/A 15.75 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAPA26K408S | N/A 22226 | N/A 4 1/2 in | N/A 6 in | N/A 14.25 in | N/A 15.75 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAPN26K408S | N/A 22226 | N/A 4 1/2 in | N/A 5.91 in | N/A 14.46 in | N/A 15.75 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAPA26K115S | N/A 22226 | N/A | N/A 6 in | N/A 14.25 in | N/A 15.75 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAPN26K115S | N/A 22226 | N/A | N/A 5.91 in | N/A 14.46 in | N/A 15.75 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAPN28K125S | N/A 22228 | N/A | N/A 5.906 in | N/A 15.13 in | N/A 17.38 in | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| TAPA28K125S | N/A 22228 | N/A | N/A 6 in | N/A 15.13 in | N/A 17.38 in | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| TAPN28K415S | N/A 22228 | N/A 4 15/16 in | N/A 5.906 in | N/A 15.13 in | N/A 17.38 in | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| TAPA28K415S | N/A 22228 | N/A 4 15/16 in | N/A 6 in | N/A 15.13 in | N/A 17.38 in | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| TAPN28K500S | N/A 22228 | N/A 5 in | N/A 5.906 in | N/A 15.13 in | N/A 17.38 in | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| TAPA28K500S | N/A 22228 | N/A 5 in | N/A 6 in | N/A 15.13 in | N/A 17.38 in | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|