Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| TASD09K107S | N/A 22209 | N/A 1 7/16 in | N/A 2.88 in | N/A 6.88 in | N/A 7.63 in | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| TAPN09K107S | N/A 22209 | N/A 1 7/16 in | N/A 2.362 in | N/A 6.25 in | N/A 7 in | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| TAPA09K107S | N/A 22209 | N/A 1 7/16 in | N/A 2.25 in | N/A 6.25 in | N/A 7 in | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| TADI09K107S | N/A 22209 | N/A 1 7/16 in | N/A 2.38 in | N/A 6.25 in | N/A 6.63 in | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| DVP09K107S | N/A 22209 | N/A 1 7/16 in | N/A 1.88 in | N/A 4.69 in | N/A 6 in | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| DVPL09K107S | N/A 22209 | N/A 1 7/16 in | N/A 1.88 in | N/A 4.69 in | N/A 6 in | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| TASD09K108S | N/A 22209 | N/A 1 1/2 in | N/A 2.88 in | N/A 6.88 in | N/A 7.63 in | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| TAPN09K108S | N/A 22209 | N/A 1 1/2 in | N/A 2.362 in | N/A 6.25 in | N/A 7 in | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| TAPA09K108S | N/A 22209 | N/A 1 1/2 in | N/A 2.25 in | N/A 6.25 in | N/A 7 in | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| TADI09K108S | N/A 22209 | N/A 1 1/2 in | N/A 2.63 in | N/A 6.88 in | N/A 7.63 in | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| DVP09K108S | N/A 22209 | N/A 1 1/2 in | N/A 2.13 in | N/A 4.69 in | N/A 6.5 in | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| DVPL09K108S | N/A 22209 | N/A 1 1/2 in | N/A 1.88 in | N/A 4.69 in | N/A 6 in | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| TASD09K040S | N/A 22209 | N/A | N/A 2.88 in | N/A 6.88 in | N/A 7.63 in | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| TAPN09K040S | N/A 22209 | N/A | N/A 2.362 in | N/A 6.25 in | N/A 7 in | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| TAPA09K040S | N/A 22209 | N/A | N/A 2.25 in | N/A 6.25 in | N/A 7 in | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| TADI09K040S | N/A 22209 | N/A | N/A 2.63 in | N/A 6.88 in | N/A 7.63 in | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| DVP09K40S | N/A 22209 | N/A | N/A 2.13 in | N/A 4.69 in | N/A 6.5 in | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| DVPL09K040S | N/A 22209 | N/A | N/A 1.88 in | N/A 4.69 in | N/A 6 in | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| TASD10K111S | N/A 22210 | N/A 1 11/16 in | N/A 3.13 in | N/A 7.56 in | N/A 7.94 in | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| TAPN10K111S | N/A 22210 | N/A 1 11/16 in | N/A 2.362 in | N/A 6.5 in | N/A 7 in | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| TAPA10K111S | N/A 22210 | N/A 1 11/16 in | N/A 2.5 in | N/A 6.5 in | N/A 7 in | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| TADI10K111S | N/A 22210 | N/A 1 11/16 in | N/A 2.63 in | N/A 6.88 in | N/A 7.63 in | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| DVP10K111S | N/A 22210 | N/A 1 11/16 in | N/A 2.13 in | N/A 5.7 in | N/A 6.5 in | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| DVPL10K111S | N/A 22210 | N/A 1 11/16 in | N/A 2.13 in | N/A 5.31 in | N/A 6.5 in | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| TASD10K112S | N/A 22210 | N/A 1 3/4 in | N/A 3.13 in | N/A 7.56 in | N/A 7.94 in | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|