Part Number |
d - Bore |
D - Cup Outer Diameter |
T - Width |
C - Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|
| JHM318448 - JHM318410 (HM318448XS - HM318410ES) | N/A 90 mm3.5433 in | N/A 155 mm6.1024 in | N/A 98 mm3.8583 in | N/A 80.314 mm3.1619 in | N/A 683000 N153000 lbf |
N/A
|
| JM718149 - JM718110 (M718149XA - M718110ES) | N/A 90 mm3.5433 in | N/A 145 mm5.7087 in | N/A 78.491 mm3.0902 in | N/A 62.489 mm2.4602 in | N/A 387000 N87000 lbf |
N/A
|
| JM719149 - JM719113 (M719149XS - M719113ES) | N/A 95 mm3.7402 in | N/A 150 mm5.9055 in | N/A 78 mm3.0709 in | N/A 61.466 mm2.4199 in | N/A 374000 N84000 lbf |
N/A
|
| JM720249 - JM720210 (JXH10010A - M720210ES) | N/A 100 mm3.937 in | N/A 155 mm6.1024 in | N/A 80 mm3.1496 in | N/A 63.417 mm2.4967 in | N/A 403000 N90600 lbf |
N/A
|
| JHM720249 - JHM720210 (JXH10010A - HM720210ES) | N/A 100 mm3.937 in | N/A 160 mm6.2992 in | N/A 90 mm3.5433 in | N/A 71.412 mm2.8115 in | N/A 576000 N130000 lbf |
N/A
|
| JM822049 - JM822010 (JXH11010A - M822010ES) | N/A 110 mm4.3307 in | N/A 165 mm6.4961 in | N/A 79.756 mm3.1401 in | N/A 62.413 mm2.4572 in | N/A 396000 N88900 lbf |
N/A
|
| JHM522649 - JHM522610 (HM522649XS - HM522610ES) | N/A 110 mm4.3307 in | N/A 180 mm7.0866 in | N/A 102.975 mm4.0541 in | N/A 84.364 mm3.3215 in | N/A 647000 N145000 lbf |
N/A
|
| JHM522649 - JHM522610 (HM522649XE - HM522610ES) | N/A 110 mm4.3307 in | N/A 180 mm7.0866 in | N/A 103 mm4.0551 in | N/A 84.364 mm3.3215 in | N/A 647000 N145000 lbf |
N/A
|
| JM734449 - JM734410 (M734449XS - M734410ES) | N/A 170 mm6.6929 in | N/A 240 mm9.4488 in | N/A 101 mm3.9764 in | N/A 82.278 mm3.2393 in | N/A 699000 N157000 lbf |
N/A
|
| JHM534149 - JHM534110 (HM534149XS - HM534110ES) | N/A 170 mm6.6929 in | N/A 230 mm9.0551 in | N/A 87.975 mm3.4636 in | N/A 71.241 mm2.8048 in | N/A 583000 N131000 lbf |
N/A
|
| JM736149 - JM736110 (M736149XS - M736110ES) | N/A 180 mm7.0866 in | N/A 250 mm9.8425 in | N/A 103 mm4.0551 in | N/A 82.288 mm3.2397 in | N/A 712000 N160000 lbf |
N/A
|
| JM738249 - JM738210 (M738249XS - M738210ES) | N/A 190 mm7.4803 in | N/A 260 mm10.2362 in | N/A 102 mm4.0157 in | N/A 82.263 mm3.2387 in | N/A 708000 N159000 lbf |
N/A
|